SBASAD2 November 2021 ADS130B04-Q1
PRODUCTION DATA
DESIGN PARAMETER | VALUE |
---|---|
Current Measurement | |
Current measurement range | ±5 kA |
Current shunt value | 35 μΩ |
Update rate | 1 ms |
Battery-Pack Voltage Measurement | |
Voltage measurement range | 0 V to 800 V |
Shunt Temperature Measurement | |
Temperature measurement range | –40°C to +125°C |
Thermistor type | TMP61-Q1 (10-kΩ PTC) |