SBASAA3 September 2021 ADS131B02-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| 2.7 V ≤ DVDD ≤ 3.6 V | ||||||
| tp(CSDO) | Propagation delay time, CS falling edge to DOUT driven | 50 | ns | |||
| tp(SCDO) | Progapation delay time, SCLK rising edge to valid new DOUT | 20 | ns | |||
| tp(CSDOZ) | Propagation delay time, CS rising edge to DOUT high impedance | 75 | ns | |||
| tw(DRH) | Pulse duration, DRDY high | 4 | tMCLK | |||
| tw(DRL) | Pulse duration, DRDY low | 4 | tMCLK | |||
| SPI timeout | 32768 | tMCLK | ||||
| tPOR | Power-on-reset time | Measured from supplies at 90% to first DRDY rising edge | 250 | µs | ||
| tREGACQ | Register default acquisition time | 5 | µs | |||