SBASAA4A July 2023 – January 2025 ADS131B24-Q1
PRODUCTION DATA
The RESETn pin is an active low pin with an internal pulldown resistor to DGND. The device resets if the pin is held low for longer than tw(RSL) and maintains a reset state until the RESETn pin is returned high. The host must actively drive the pin high for the device to operate. Wait for at least tREGACQ after the RESETn pin is brought high or for the DRDYn rising edge before communicating with the device.