SBASAA4 july 2023 ADS131B24-Q1
PRODUCTION DATA
All available GPIOs (GPIOx, GPIOxy) in ADS131B24-Q1 provide an independent readback path when the respective GPIO is configured as digital output. That means an input receiver circuit independent from the output driver circuit detects the voltage level driven on the GPIO pin. The result of the readback is displayed in the according GPIx_DAT[1:0] and GPIxy_DAT[1:0] bit fields.