SBAS889A January 2020 – April 2021 ADS131M03
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
Analog power supply | AVDD to AGND, normal operating modes | 2.7 | 3.0 | 3.6 | V | |
AVDD to AGND, standby and current-detect modes | 2.4 | 3.0 | 3.6 | |||
AGND to DGND | –0.3 | 0 | 0.3 | |||
Digital power supply | DVDD to DGND | 2.7 | 3.0 | 3.6 | V | |
DVDD to DGND, DVDD shorted to CAP (digital LDO bypassed) | 1.65 | 1.8 | 2 | |||
ANALOG INPUTS(1) | ||||||
VAINxP, VAINxN |
Absolute input voltage | Gain = 1, 2, or 4 | AGND – 1.3 | AVDD | V | |
Gain = 8, 16, 32, 64 or 128 | AGND – 1.3 | AVDD – 1.8 | ||||
VIN | Differential input voltage | VIN = VAINxP - VAINxN | –VREF / Gain | VREF / Gain | V | |
EXTERNAL CLOCK SOURCE | ||||||
fCLKIN | External clock frequency | High-resolution mode | 0.3 | 8.192 | 8.4 | MHz |
Low-power mode | 0.3 | 4.096 | 4.15 | |||
Very-low-power mode | 0.3 | 2.048 | 2.08 | |||
Duty cycle | 40% | 50% | 60% | |||
DIGITAL INPUTS | ||||||
Input voltage | DGND | DVDD | V | |||
TEMPERATURE RANGE | ||||||
TA | Operating ambient temperature | –40 | 125 | °C |