SBAS889A January 2020 – April 2021 ADS131M03
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ANALOG INPUTS | ||||||
| IB | Input bias current | Gain = 1, 2, or 4, VINP = VINN = 0 V, IB = (IBP + IBN) / 2 |
0.6 | µA | ||
| Input bias current |
Gain = 8, 16, 32, 64 or 128, VINP = VINN = 0 V, IB = (IBP + IBN) / 2 |
0.2 | ||||
| Zin | Differential input impedance | Gain = 1, 2, or 4 | 300 | kΩ | ||
| Gain = 8, 16, 32, 64, or 128 | ±1 (1) | µA/V | ||||
| ADC CHARACTERISTICS | ||||||
| Resolution | 24 | Bits | ||||
| Gain settings | 1, 2, 4, 8, 16, 32, 64, 128 | |||||
| fDATA | Data rate | High-resolution mode, fCLKIN = 8.192 MHz | 250 | 64k | SPS | |
| Low-power mode, fCLKIN = 4.096 MHz | 125 | 32k | ||||
| Very-low-power mode, fCLKIN = 2.048 MHz | 62.5 | 16k | ||||
| Startup time | Measured from supplies at 90% to first DRDY falling edge | 0.5 | ms | |||
| ADC PERFORMANCE | ||||||
| INL | Integral nonlinearity (best fit) | 6 | ppm of FSR | |||
| Offset error (input referred) | ±175 | µV | ||||
| Global-chop mode, channel 0 | ±35 | |||||
| Global-chop mode, channels 1-3 | ±15 | |||||
| Offset drift | 300 | nV/°C | ||||
| Global-chop mode | 200 | |||||
| Offset error time drift | 1000 hours at 85°C, TSSOP package | 4 | μV | |||
| 1000 hours at 85°C, QFN package | 4 | |||||
| Gain error | ±0.1% | |||||
| Gain drift | 1 | ppm/°C | ||||
| Including internal reference | 8.5 | |||||
| Gain error time drift | 1000 hours at 85°C, TSSOP package | 400 | ppm | |||
| 1000 hours at 85°C, QFN package | 120 | |||||
| CMRR | Common-mode rejection ratio | At dc | 100 | dB | ||
| fCM = 50 Hz or 60 Hz | 94 | |||||
| PSRR | Power-supply rejection ratio | AVDD at dc | 75 | dB | ||
| DVDD at dc | 88 | |||||
| AVDD supply, fPS = 50 Hz or 60 Hz | 78 | |||||
| DVDD supply, fPS = 50 Hz or 60 Hz | 85 | |||||
| Input-referred noise | 5.35 | µVRMS | ||||
| During fast-startup | 55.0 | |||||
| Dynamic range | Gain = 1 | 99 | 102 | dB | ||
| Gain = 64 | 80 | |||||
| All other gain settings | See Table 7-1 | |||||
| Crosstalk | fIN = 50 Hz or 60 Hz | –120 | dB | |||
| SNR | Signal-to-noise ratio | fIN = 50 Hz or 60 Hz, gain = 1, VIN = –0.5 dBFS, normalized |
100 | dB | ||
| fIN = 50 Hz or 60 Hz, gain = 64, VIN = –0.5 dBFS, normalized |
79 | |||||
| THD | Total harmonic distortion | fIN = 50 Hz or 60 Hz (up to 50 harmonics), VIN = –0.5 dBFS |
–100 | dB | ||
| SFDR | Spurious-free dynamic range | fIN = 50 Hz or 60 Hz (up to 50 harmonics), VIN = –0.5 dBFS |
105 | dB | ||
| INTERNAL VOLTAGE REFERENCE | ||||||
| VREF | Internal reference voltage | 1.2 | V | |||
| Accuracy | TA = 25°C | ±0.1% | ||||
| Temperature drift | 7.5 | 20 | ppm/°C | |||
| DIGITAL INPUTS/OUTPUTS | ||||||
| VIL | Logic input level, low | DGND | 0.2 DVDD | V | ||
| VIH | Logic input level, high | 0.8 DVDD | DVDD | V | ||
| VOL | Logic output level, low | IOL = –1 mA | 0.2 DVDD | V | ||
| VOH | Logic output level, high | IOH = 1 mA | 0.8 DVDD | V | ||
| IIN | Input current | DGND < VDigital Input < DVDD | –1 | 1 | µA | |
| POWER SUPPLY | ||||||
| IAVDD | Analog supply current | High-resolution mode | 2.7 | 3.2 | mA | |
| Low-power mode | 1.5 | 1.7 | ||||
| Very-low-power mode | 0.8 | 0.97 | ||||
| Current-detect mode | 0.78 | |||||
| Standby mode | 0.3 | µA | ||||
| IDVDD | Digital supply current(2) | High-resolution mode | 0.3 | 0.4 | mA | |
| Low-power mode | 0.16 | 0.21 | ||||
| Very-low-power mode | 0.09 | 0.15 | ||||
| Current-detect mode | 0.06 | |||||
| Standby mode | 1 | µA | ||||
| PD | Power dissipation | High-resolution mode | 9 | mW | ||
| Low-power mode | 5 | |||||
| Very-low-power mode | 2.7 | |||||
| Current-detect mode | 2.5 | |||||
| Standby mode | 3.9 | µW | ||||