SBAS653B April 2014 – October 2020 ADS4245-EP
PRODUCTION DATA
over operating free-air temperature range (unless otherwise noted)(1)
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, AVDD | –0.3 | 2.1 | V | |
Supply voltage, DRVDD | –0.3 | 2.1 | V | |
Voltage between AGND and DRGND | –0.3 | 0.3 | V | |
Voltage between AVDD to DRVDD (when AVDD leads DRVDD) | –2.4 | 2.4 | V | |
Voltage between DRVDD to AVDD (when DRVDD leads AVDD) | –2.4 | 2.4 | V | |
Voltage applied to input terminals | INP_A, INM_A, INP_B, INM_B | –0.3 | Minimum (1.9, AVDD + 0.3) | V |
CLKP, CLKM(2) | –0.3 | AVDD + 0.3 | V | |
RESET, SCLK, SDATA, SEN, CTRL1, CTRL2, CTRL3 | –0.3 | 3.9 | V | |
Junction temperature, TJ | –55 | +150 | °C | |
Storage temperature, Tstg | –65 | +150 | °C |