SBAS653B April 2014 – October 2020 ADS4245-EP
PRODUCTION DATA
In addition, the drive circuit may have to be designed to provide a low insertion loss over the desired frequency range and matched impedance to the source. Furthermore, the ADC input impedance must be considered. Figure 8-11 and Figure 8-12 show the impedance (ZIN = RIN || CIN) looking into the ADC input terminals.