SBAS653B April   2014  – October 2020 ADS4245-EP

PRODUCTION DATA  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics:
    6. 6.6  Electrical Characteristics: General
    7. 6.7  Digital Characteristics
    8. 6.8  Timing Characteristics: LVDS And CMOS Modes
    9. 6.9  Typical Characteristics:
    10. 6.10 Typical Characteristics: General
    11. 6.11 Typical Characteristics: Contour
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Digital Functions
      2. 7.4.2 Gain For SFDR/SNR Trade-Off
      3. 7.4.3 Offset Correction
      4. 7.4.4 Power-Down
        1. 7.4.4.1 Global Power-Down
        2. 7.4.4.2 Channel Standby
        3. 7.4.4.3 Input Clock Stop
      5. 7.4.5 Digital Output Information
        1. 7.4.5.1 Output Interface
        2. 7.4.5.2 DDR LVDS Outputs
        3. 7.4.5.3 LVDS Buffer
        4. 7.4.5.4 Parallel CMOS Interface
        5. 7.4.5.5 CMOS Interface Power Dissipation
        6. 7.4.5.6 Multiplexed Mode Of Operation
        7. 7.4.5.7 Output Data Format
      6. 7.4.6 Device Configuration
        1. 7.4.6.1 Parallel Configuration Only
        2. 7.4.6.2 Serial Interface Configuration Only
        3. 7.4.6.3 Using Both Serial Interface And Parallel Controls
        4. 7.4.6.4 Parallel Configuration Details
        5. 7.4.6.5 Serial Interface Details
          1. 7.4.6.5.1 Register Initialization
          2. 7.4.6.5.2 Serial Register Readout
    5. 7.5 Serial Register Map
    6. 7.6 Description Of Serial Registers
  8. 8 Application Information Disclaimer
    1. 8.1 Application Information
      1. 8.1.1 Clock Input
    2. 8.2 Typical Applications
      1. 8.2.1 Analog Input
        1. 8.2.1.1 Design Requirements for Drive Circuits
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Grounding
      2. 10.1.2 Supply Decoupling
      3. 10.1.3 Exposed Pad
      4. 10.1.4 Routing Analog Inputs
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Device Support
        1. 11.1.1.1 Definition Of Specifications
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Timing Characteristics: LVDS And CMOS Modes

Typical values are at +25°C, AVDD = 1.8 V, DRVDD = 1.8V, sampling frequency = 160MSPS, sine wave input clock, 1.5VPP clock amplitude, CLOAD = 5pF(2), and RLOAD = 100Ω(3), unless otherwise noted. Minimum and maximum values are across the full temperature range: TMIN = –55°C to TMAX = +125°C, AVDD = 1.8V, and DRVDD = 1.7V to 1.9V.
PARAMETER(1) DESCRIPTION MIN TYP MAX UNIT
tA Aperture delay 0.8 ns
Aperture delay matching Between the two channels of the same device ±70 ps
Variation of aperture delay Between two devices at the same temperature and DRVDD supply ±150 ps
tJ Aperture jitter 140 fS rms
Wakeup time Time to valid data after coming out of STANDBY mode 50 100 µs
Time to valid data after coming out of GLOBAL power-down mode 100 500 µs
ADC latency(7) Default latency after reset 16 Clock cycles
Digital functions enabled (EN DIGITAL = 1) 24 Clock cycles
DDR LVDS MODE(4)
tSU Data setup time Data valid(5) to zero-crossing of CLKOUTP 1.5 2.0 ns
tH Data hold time Zero-crossing of CLKOUTP to data becoming invalid(5) 0.35 0.6 ns
tPDI Clock propagation delay Input clock rising edge cross-over to output clock rising edge cross-over 5.0 6.1 7.5 ns
LVDS bit clock duty cycle Duty cycle of differential clock, (CLKOUTP-CLKOUTM) 49 %
tRISE,
tFALL
Data rise time,
Data fall time
Rise time measured from –100mV to +100mV
Fall time measured from +100mV to –100mV
1MSPS ≤ Sampling frequency ≤ 160MSPS
0.13 ns
tCLKRISE,
tCLKFALL
Output clock rise time,
Output clock fall time
Rise time measured from –100mV to +100mV
Fall time measured from +100mV to –100mV
1MSPS ≤ Sampling frequency ≤ 160MSPS
0.13 ns
PARALLEL CMOS MODE
tSU Data setup time Data valid(6) to zero-crossing of CLKOUT 1.6 2.5 ns
tH Data hold time Zero-crossing of CLKOUT to data becoming invalid(6) 2.3 2.7 ns
tPDI Clock propagation delay Input clock rising edge cross-over to output clock rising edge cross-over 4.5 6.4 8.5 ns
Output clock duty cycle Duty cycle of output clock, CLKOUT
1MSPS ≤ Sampling frequency ≤ 160MSPS
46 %
tRISE,
tFALL
Data rise time,
Data fall time
Rise time measured from 20% to 80% of DRVDD
Fall time measured from 80% to 20% of DRVDD
1MSPS ≤ Sampling frequency ≤ 160MSPS
1 ns
tCLKRISE,
tCLKFALL
Output clock rise time
Output clock fall time
Rise time measured from 20% to 80% of DRVDD
Fall time measured from 80% to 20% of DRVDD
1MSPS ≤ Sampling frequency ≤ 160MSPS
1 ns
Timing parameters are ensured by design and characterization and not tested in production.
CLOAD is the effective external single-ended load capacitance between each output terminal and ground
RLOAD is the differential load resistance between the LVDS output pair.
Measurements are done with a transmission line of 100 Ω characteristic impedance between the device and the load. Setup and hold time specifications take into account the effect of jitter on the output data and clock.
Data valid refers to a logic high of +100 mV and a logic low of –100 mV.
Data valid refers to a logic high of 1.26 V and a logic low of 0.54 V
At higher frequencies, tPDI is greater than one clock period and overall latency = ADC latency + 1.
Table 6-2 LVDS Timings At Lower Sampling Frequencies
SAMPLING FREQUENCY (MSPS) SETUP TIME (ns) HOLD TIME (ns) tPDI, CLOCK PROPAGATION
DELAY (ns)
MIN TYP MAX MIN TYP MAX MIN TYP MAX
65 5.9 6.6 0.35 0.6 5.0 6.1 7.5
80 4.5 5.2 0.35 0.6 5.0 6.1 7.5
125 2.3 2.9 0.35 0.6 5.0 6.1 7.5
Table 6-3 CMOS Timings At Lower Sampling Frequencies
SAMPLING FREQUENCY (MSPS) TIMINGS SPECIFIED WITH RESPECT TO CLKOUT
SETUP TIME (ns) HOLD TIME (ns) tPDI, CLOCK PROPAGATION
DELAY (ns)
MIN TYP MAX MIN TYP MAX MIN TYP MAX
65 6.1 7.2 6.7 7.1 4.5 6.4 8.5
80 4.7 5.8 5.3 5.8 4.5 6.4 8.5
125 2.7 3.6 3.1 3.6 4.5 6.4 8.5
GUID-56F92B03-4387-4AB7-8F80-76B49E5F44FC-low.gif
Dn = bits D0, D1, D2, etc. of channels A and B.
Figure 6-3 CMOS Interface Timing Diagram
GUID-20201022-CA0I-LXKD-R05P-ZWQBHDPBWFKJ-low.png
ADC latency after reset. At higher sampling frequencies, tPDI is greater than one clock cycle, which then makes the overall latency = ADC latency + 1.
E = even bits (D0, D2, D4, etc.); O = odd bits (D1, D3, D5, etc.).
Figure 6-4 Latency Timing Diagram
GUID-EA94FFE6-D486-4431-83D8-56F49A557B4F-low.gif Figure 6-5 ADS4245 LVDS Interface Timing Diagram