SBAS653B April 2014 – October 2020 ADS4245-EP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DIGITAL INPUTS (RESET, SCLK, SDATA, SEN, CTRL1, CTRL2, CTRL3)(1) | ||||||
High-level input voltage | All digital inputs support 1.8V and 3.3V CMOS logic levels | 1.3 | V | |||
Low-level input voltage | 0.4 | V | ||||
High-level input current | SDATA, SCLK(2) | VHIGH = 1.8V | 10 | µA | ||
SEN(3) | VHIGH = 1.8V | 0 | µA | |||
Low-level input current | SDATA, SCLK | VLOW = 0V | 0 | µA | ||
SEN | VLOW = 0V | 10 | µA | |||
DIGITAL OUTPUTS, CMOS INTERFACE (DA[13:0], DB[13:0], CLKOUT, SDOUT) | ||||||
High-level output voltage | DRVDD – 0.1 | DRVDD | V | |||
Low-level output voltage | 0 | 0.1 | V | |||
Output capacitance (internal to device) | pF | |||||
DIGITAL OUTPUTS, LVDS INTERFACE | ||||||
High-level output differential voltage | VODH | With an external 100Ω termination | 220 | 350 | 490 | mV |
Low-level output differential voltage | VODL | With an external 100Ω termination | –490 | –350 | –220 | mV |
Output common-mode voltage | VOCM | 0.9 | 1.05 | 1.25 | V |