SBAS650C May 2014 – April 2021 AFE4403
PRODUCTION DATA
| PARAMETER | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| SUPPLIES | |||||
| RX_ANA_SUP | AFE analog supply | 2.0 | 3.6 | V | |
| RX_DIG_SUP | AFE digital supply | 2.0 | 3.6 | V | |
| TX_CTRL_SUP | Transmit controller supply | 3.0 | 5.25 | V | |
| LED_DRV_SUP | Transmit LED driver supply | H-bridge | [3.0 or (0.75 + VLED + VCABLE)(1)(2), whichever is greater] | 5.25 | V |
| Common anode configuration | [3.0 or (0.5 + VLED + VCABLE)(1)(2), whichever is greater] | 5.25 | V | ||
| Difference between LED_DRV_SUP and TX_CTRL_SUP | –0.3 | 0.3 | V | ||
| TEMPERATURE | |||||
| Specified temperature range | –20 | 70 | °C | ||
| Storage temperature range | –60 | 150 | °C | ||