SPRSPA7C September 2024 – July 2025 AM2612 , AM2612-Q1
PRODUCTION DATA
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| INPUT CONDITIONS | ||||
| SRI | Input Slew Rate | 0.5 | 5 | V/ns |
| OUTPUT CONDITIONS | ||||
| CL | Output Load Capacitance | 1 | 30 | pF |
| PCB CONNECTIVITY REQUIREMENTS | ||||
| td (Trace Mismatch Delay) | Propagation delay mismatch across all traces | 100 | ps | |