SPRSPA7C September 2024 – July 2025 AM2612 , AM2612-Q1
PRODUCTION DATA
| NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| O7 | tc(CLK) | Cycle time, OSPI_CLK | 12.5 | ns | ||
| O8 | tw(CLKL) | Pulse duration, OSPI_CLK low | 0.475P(1) - 0.3 | ns | ||
| O9 | tw(CLKH) | Pulse duration, OSPI_CLK high | 0.475P(1) - 0.3 | ns | ||
| O10 | td(CSn-CLK) | Delay time, OSPI_CSn[1:0] active edge to OSPI_CLK rising edge | 0.475P(1) + (0.975 × M(2) × R(4)) - 1 | 0.525P(1) + (1.025 × M(2) × R(4)) + 1 | ns | |
| O11 | td(CLK-CSn) | Delay time, OSPI_CLK rising edge to OSPI_CSn[1:0] inactive edge | 0.475P(1) + (0.975 × N(3) × R(4)) - 1 | 0.525P(1) + (1.025 × N(3) × R(4)) + 1 | ns | |
| O12 | td(CLK-D) | Delay time, OSPI_CLK active edge to OSPI_D[7:0] transition | 1.8V | –1.5 | –3.8 | ns |
| 3.3V | –2 | –5.15 | ns |