SPRS717L October 2011 – March 2020 AM3351 , AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3359
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Figure 7-34 shows the required placement for the LPDDR devices. The dimensions for this figure are defined in Table 7-37. The placement does not restrict the side of the PCB on which the devices are mounted. The ultimate purpose of the placement is to limit the maximum trace lengths and allow for proper routing space. For single-memory LPDDR systems, the second LPDDR device is omitted from the placement.
Figure 7-34 AM335x Device and LPDDR Device Placement | NO. | PARAMETER | MIN | MAX | UNIT |
|---|---|---|---|---|
| 1 | X(2)(3) | 1750 | mils | |
| 2 | Y(2)(3) | 1280 | mils | |
| 3 | Y Offset(2)(3)(4) | 650 | mils | |
| 4 | Clearance from non-LPDDR signal to LPDDR keepout region(5)(6) | 4 | w |