SPRS717L October 2011 – March 2020 AM3351 , AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3359
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZCE BALL [4] | ZCZ BALL [4] |
|---|---|---|---|---|
| ddr_a0 | DDR SDRAM ROW/COLUMN ADDRESS OUTPUT | O | F3 | F3 |
| ddr_a1 | DDR SDRAM ROW/COLUMN ADDRESS OUTPUT | O | J2 | H1 |
| ddr_a10 | DDR SDRAM ROW/COLUMN ADDRESS OUTPUT | O | E2 | F4 |
| ddr_a11 | DDR SDRAM ROW/COLUMN ADDRESS OUTPUT | O | G4 | F2 |
| ddr_a12 | DDR SDRAM ROW/COLUMN ADDRESS OUTPUT | O | F4 | E3 |
| ddr_a13 | DDR SDRAM ROW/COLUMN ADDRESS OUTPUT | O | H1 | H3 |
| ddr_a14 | DDR SDRAM ROW/COLUMN ADDRESS OUTPUT | O | H3 | H4 |
| ddr_a15 | DDR SDRAM ROW/COLUMN ADDRESS OUTPUT | O | E3 | D3 |
| ddr_a2 | DDR SDRAM ROW/COLUMN ADDRESS OUTPUT | O | D1 | E4 |
| ddr_a3 | DDR SDRAM ROW/COLUMN ADDRESS OUTPUT | O | B3 | C3 |
| ddr_a4 | DDR SDRAM ROW/COLUMN ADDRESS OUTPUT | O | E5 | C2 |
| ddr_a5 | DDR SDRAM ROW/COLUMN ADDRESS OUTPUT | O | A2 | B1 |
| ddr_a6 | DDR SDRAM ROW/COLUMN ADDRESS OUTPUT | O | B1 | D5 |
| ddr_a7 | DDR SDRAM ROW/COLUMN ADDRESS OUTPUT | O | D2 | E2 |
| ddr_a8 | DDR SDRAM ROW/COLUMN ADDRESS OUTPUT | O | C3 | D4 |
| ddr_a9 | DDR SDRAM ROW/COLUMN ADDRESS OUTPUT | O | B2 | C1 |
| ddr_ba0 | DDR SDRAM BANK ADDRESS OUTPUT | O | A3 | C4 |
| ddr_ba1 | DDR SDRAM BANK ADDRESS OUTPUT | O | E1 | E1 |
| ddr_ba2 | DDR SDRAM BANK ADDRESS OUTPUT | O | B4 | B3 |
| ddr_casn | DDR SDRAM COLUMN ADDRESS STROBE OUTPUT (ACTIVE LOW) | O | F1 | F1 |
| ddr_ck | DDR SDRAM CLOCK OUTPUT (Differential+) | O | C2 | D2 |
| ddr_cke | DDR SDRAM CLOCK ENABLE OUTPUT | O | G3 | G3 |
| ddr_csn0 | DDR SDRAM CHIP SELECT OUTPUT | O | H2 | H2 |
| ddr_d0 | DDR SDRAM DATA INPUT/OUTPUT | I/O | N4 | M3 |
| ddr_d1 | DDR SDRAM DATA INPUT/OUTPUT | I/O | P4 | M4 |
| ddr_d10 | DDR SDRAM DATA INPUT/OUTPUT | I/O | M3 | K2 |
| ddr_d11 | DDR SDRAM DATA INPUT/OUTPUT | I/O | M4 | K3 |
| ddr_d12 | DDR SDRAM DATA INPUT/OUTPUT | I/O | M2 | K4 |
| ddr_d13 | DDR SDRAM DATA INPUT/OUTPUT | I/O | M1 | L3 |
| ddr_d14 | DDR SDRAM DATA INPUT/OUTPUT | I/O | N2 | L4 |
| ddr_d15 | DDR SDRAM DATA INPUT/OUTPUT | I/O | N1 | M1 |
| ddr_d2 | DDR SDRAM DATA INPUT/OUTPUT | I/O | P2 | N1 |
| ddr_d3 | DDR SDRAM DATA INPUT/OUTPUT | I/O | P1 | N2 |
| ddr_d4 | DDR SDRAM DATA INPUT/OUTPUT | I/O | P3 | N3 |
| ddr_d5 | DDR SDRAM DATA INPUT/OUTPUT | I/O | T1 | N4 |
| ddr_d6 | DDR SDRAM DATA INPUT/OUTPUT | I/O | T2 | P3 |
| ddr_d7 | DDR SDRAM DATA INPUT/OUTPUT | I/O | R3 | P4 |
| ddr_d8 | DDR SDRAM DATA INPUT/OUTPUT | I/O | K2 | J1 |
| ddr_d9 | DDR SDRAM DATA INPUT/OUTPUT | I/O | K1 | K1 |
| ddr_dqm0 | DDR WRITE ENABLE / DATA MASK FOR DATA[7:0] | O | N3 | M2 |
| ddr_dqm1 | DDR WRITE ENABLE / DATA MASK FOR DATA[15:8] | O | K3 | J2 |
| ddr_dqs0 | DDR DATA STROBE FOR DATA[7:0] (Differential+) | I/O | R1 | P1 |
| ddr_dqs1 | DDR DATA STROBE FOR DATA[15:8] (Differential+) | I/O | L1 | L1 |
| ddr_dqsn0 | DDR DATA STROBE FOR DATA[7:0] (Differential-) | I/O | R2 | P2 |
| ddr_dqsn1 | DDR DATA STROBE FOR DATA[15:8] (Differential-) | I/O | L2 | L2 |
| ddr_nck | DDR SDRAM CLOCK OUTPUT (Differential-) | O | C1 | D1 |
| ddr_odt | ODT OUTPUT | O | G1 | G1 |
| ddr_rasn | DDR SDRAM ROW ADDRESS STROBE OUTPUT (ACTIVE LOW) | O | F2 | G4 |
| ddr_resetn | DDR3/DDR3L RESET OUTPUT (ACTIVE LOW) | O | G2 | G2 |
| ddr_vref | Voltage Reference Input | A | H4 | J4 |
| ddr_vtp | VTP Compensation Resistor | I | J1 | J3 |
| ddr_wen | DDR SDRAM WRITE ENABLE OUTPUT (ACTIVE LOW) | O | A4 | B2 |
| SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZCE BALL [4] | ZCZ BALL [4] |
|---|---|---|---|---|
| gpmc_a0 | GPMC Address | O | U1 | R1, R13 |
| gpmc_a1 | GPMC Address | O | U2, U7 | R2, U5, V14 |
| gpmc_a10 | GPMC Address | O | W5 | T16, V5 |
| gpmc_a11 | GPMC Address | O | W7 | R6, V17 |
| gpmc_a12 | GPMC Address | O | V4 | U1 |
| gpmc_a13 | GPMC Address | O | W4 | U2 |
| gpmc_a14 | GPMC Address | O | U5 | U3 |
| gpmc_a15 | GPMC Address | O | V5 | U4 |
| gpmc_a16 | GPMC Address | O | V6 | R13, V2 |
| gpmc_a17 | GPMC Address | O | U6 | V14, V3 |
| gpmc_a18 | GPMC Address | O | W6 | U14, V4 |
| gpmc_a19 | GPMC Address | O | V7 | T14, T5 |
| gpmc_a2 | GPMC Address | O | T7, V1 | R3, R5, U14 |
| gpmc_a20 | GPMC Address | O | H19 | F17, R14 |
| gpmc_a21 | GPMC Address | O | H18 | F18, V15 |
| gpmc_a22 | GPMC Address | O | H17 | G15, U15 |
| gpmc_a23 | GPMC Address | O | G18 | G16, T15 |
| gpmc_a24 | GPMC Address | O | G19 | G17, V16 |
| gpmc_a25 | GPMC Address | O | G17 | G18, U16 |
| gpmc_a26 | GPMC Address | O | NA | T16 |
| gpmc_a27 | GPMC Address | O | NA | V17 |
| gpmc_a3 | GPMC Address | O | U17, V2 | R4, T13, T14 |
| gpmc_a4 | GPMC Address | O | W2 | R14, T1 |
| gpmc_a5 | GPMC Address | O | W3 | T2, V15 |
| gpmc_a6 | GPMC Address | O | V3 | T3, U15 |
| gpmc_a7 | GPMC Address | O | U3 | T15, T4 |
| gpmc_a8 | GPMC Address | O | U7 | U5, V16 |
| gpmc_a9 | GPMC Address | O | T7 | R5, U16 |
| gpmc_ad0 | GPMC Address and Data | I/O | W10 | U7 |
| gpmc_ad1 | GPMC Address and Data | I/O | V9 | V7 |
| gpmc_ad10 | GPMC Address and Data | I/O | T12 | T11 |
| gpmc_ad11 | GPMC Address and Data | I/O | U12 | U12 |
| gpmc_ad12 | GPMC Address and Data | I/O | U13 | T12 |
| gpmc_ad13 | GPMC Address and Data | I/O | T13 | R12 |
| gpmc_ad14 | GPMC Address and Data | I/O | W17 | V13 |
| gpmc_ad15 | GPMC Address and Data | I/O | V17 | U13 |
| gpmc_ad2 | GPMC Address and Data | I/O | V12 | R8 |
| gpmc_ad3 | GPMC Address and Data | I/O | W13 | T8 |
| gpmc_ad4 | GPMC Address and Data | I/O | V13 | U8 |
| gpmc_ad5 | GPMC Address and Data | I/O | W14 | V8 |
| gpmc_ad6 | GPMC Address and Data | I/O | U14 | R9 |
| gpmc_ad7 | GPMC Address and Data | I/O | W15 | T9 |
| gpmc_ad8 | GPMC Address and Data | I/O | V15 | U10 |
| gpmc_ad9 | GPMC Address and Data | I/O | W16 | T10 |
| gpmc_advn_ale | GPMC Address Valid / Address Latch Enable | O | V10 | R7 |
| gpmc_be0n_cle | GPMC Byte Enable 0 / Command Latch Enable | O | V8 | T6 |
| gpmc_be1n | GPMC Byte Enable 1 | O | U15, V18 | U18, V9 |
| gpmc_clk | GPMC Clock | I/O | V14, V16 | U9, V12 |
| gpmc_csn0 | GPMC Chip Select | O | W8 | V6 |
| gpmc_csn1 | GPMC Chip Select | O | V14 | U9 |
| gpmc_csn2 | GPMC Chip Select | O | U15 | V9 |
| gpmc_csn3 | GPMC Chip Select | O | U17 | T13 |
| gpmc_csn4 | GPMC Chip Select | O | R15 | T17 |
| gpmc_csn5 | GPMC Chip Select | O | W18 | U17 |
| gpmc_csn6 | GPMC Chip Select | O | V18 | U18 |
| gpmc_dir | GPMC Data Direction | O | V18 | U18 |
| gpmc_oen_ren | GPMC Output / Read Enable | O | W9 | T7 |
| gpmc_wait0 | GPMC Wait 0 | I | R15 | T17 |
| gpmc_wait1 | GPMC Wait 1 | I | V16 | V12 |
| gpmc_wen | GPMC Write Enable | O | U8 | U6 |
| gpmc_wpn | GPMC Write Protect | O | W18 | U17 |