SPRS957I March 2016 – November 2019 AM5716 , AM5718
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
For more information, see Multimaster High Speed I2C Controller section in the device TRM.
NOTE
I2C1 and I2C2 do not support HS-mode.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| Inter-Integrated Circuit Interface 1 (I2C1) | |||
| i2c1_scl | I2C1 Clock | IOD | C20 |
| i2c1_sda | I2C1 Data | IOD | C21 |
| Inter-Integrated Circuit Interface 2 (I2C2) | |||
| i2c2_scl | I2C2 Clock | IOD | F17 |
| i2c2_sda | I2C2 Data | IOD | C25 |
| Inter-Integrated Circuit Interface 3 (I2C3) | |||
| i2c3_scl | I2C3 Clock | IOD | P7/ D14/ AB4/ F20 |
| i2c3_sda | I2C3 Data | IOD | N1/ C14/ AC5/ E21 |
| Inter-Integrated Circuit Interface 4 (I2C4) | |||
| i2c4_scl | I2C4 Clock | IOD | R6/ J14/ A21/ Y9 |
| i2c4_sda | I2C4 Data | IOD | T9/ B14/ C18/ W7 |
| Inter-Integrated Circuit Interface 5 (I2C5) | |||
| i2c5_scl | I2C5 Clock | IOD | AB9/ P6/F12 |
| i2c5_sda | I2C5 Data | IOD | AA3/ R9/G12 |