SPRS957I March 2016 – November 2019 AM5716 , AM5718
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
To configure the desired Manual IO Timing Mode the user must follow the steps described in section "Manual IO Timing Modes" of the Device TRM.
The associated registers to configure are listed in the CFG REGISTER column. For more information, see Control Module chapter in the device TRM.
Manual IO Timings Modes must be used to ensure some IO timings for PRU-ICSS1 PRU1 Direct Input mode. See Table 7-2Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 7-158Manual Functions Mapping for PRU-ICSS1 PRU1 Direct Input mode for a definition of the Manual modes.
Table 7-158 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
| BALL | BALL NAME | PR1_PRU1_DIR_IN_MANUAL | CFG REGISTER | MUXMODE | |
|---|---|---|---|---|---|
| A_DELAY (ps) | G_DELAY (ps) | 12 | |||
| D3 | vin2a_d10 | 0 | 800 | CFG_VIN2A_D10_IN | pr1_pru1_gpi7 |
| F6 | vin2a_d11 | 0 | 0 | CFG_VIN2A_D11_IN | pr1_pru1_gpi8 |
| D5 | vin2a_d12 | 0 | 200 | CFG_VIN2A_D12_IN | pr1_pru1_gpi9 |
| C2 | vin2a_d13 | 0 | 0 | CFG_VIN2A_D13_IN | pr1_pru1_gpi10 |
| C3 | vin2a_d14 | 0 | 0 | CFG_VIN2A_D14_IN | pr1_pru1_gpi11 |
| C4 | vin2a_d15 | 0 | 400 | CFG_VIN2A_D15_IN | pr1_pru1_gpi12 |
| B2 | vin2a_d16 | 0 | 300 | CFG_VIN2A_D16_IN | pr1_pru1_gpi13 |
| D6 | vin2a_d17 | 0 | 400 | CFG_VIN2A_D17_IN | pr1_pru1_gpi14 |
| C5 | vin2a_d18 | 0 | 900 | CFG_VIN2A_D18_IN | pr1_pru1_gpi15 |
| A3 | vin2a_d19 | 0 | 1500 | CFG_VIN2A_D19_IN | pr1_pru1_gpi16 |
| B3 | vin2a_d20 | 0 | 100 | CFG_VIN2A_D20_IN | pr1_pru1_gpi17 |
| B4 | vin2a_d21 | 0 | 500 | CFG_VIN2A_D21_IN | pr1_pru1_gpi18 |
| B5 | vin2a_d22 | 0 | 500 | CFG_VIN2A_D22_IN | pr1_pru1_gpi19 |
| A4 | vin2a_d23 | 0 | 600 | CFG_VIN2A_D23_IN | pr1_pru1_gpi20 |
| E2 | vin2a_d3 | 0 | 900 | CFG_VIN2A_D3_IN | pr1_pru1_gpi0 |
| D2 | vin2a_d4 | 0 | 100 | CFG_VIN2A_D4_IN | pr1_pru1_gpi1 |
| F4 | vin2a_d5 | 0 | 600 | CFG_VIN2A_D5_IN | pr1_pru1_gpi2 |
| C1 | vin2a_d6 | 0 | 200 | CFG_VIN2A_D6_IN | pr1_pru1_gpi3 |
| E4 | vin2a_d7 | 0 | 400 | CFG_VIN2A_D7_IN | pr1_pru1_gpi4 |
| F5 | vin2a_d8 | 0 | 500 | CFG_VIN2A_D8_IN | pr1_pru1_gpi5 |
| E6 | vin2a_d9 | 0 | 600 | CFG_VIN2A_D9_IN | pr1_pru1_gpi6 |
Manual IO Timings Modes must be used to ensure some IO timings for PRU-ICSS1 PRU1 Direct Output mode. See Table 7-2Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 7-159Manual Functions Mapping for PRU-ICSS1 PRU1 Direct Output mode for a definition of the Manual modes.
Table 7-159 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
| BALL | BALL NAME | PR1_PRU1_DIR_OUT_MANUAL | CFG REGISTER | MUXMODE | |
|---|---|---|---|---|---|
| A_DELAY (ps) | G_DELAY (ps) | 13 | |||
| D3 | vin2a_d10 | 0 | 1000 | CFG_VIN2A_D10_OUT | pr1_pru1_gpo7 |
| F6 | vin2a_d11 | 0 | 1300 | CFG_VIN2A_D11_OUT | pr1_pru1_gpo8 |
| D5 | vin2a_d12 | 0 | 2300 | CFG_VIN2A_D12_OUT | pr1_pru1_gpo9 |
| C2 | vin2a_d13 | 0 | 2200 | CFG_VIN2A_D13_OUT | pr1_pru1_gpo10 |
| C3 | vin2a_d14 | 0 | 1800 | CFG_VIN2A_D14_OUT | pr1_pru1_gpo11 |
| C4 | vin2a_d15 | 0 | 1800 | CFG_VIN2A_D15_OUT | pr1_pru1_gpo12 |
| B2 | vin2a_d16 | 0 | 1600 | CFG_VIN2A_D16_OUT | pr1_pru1_gpo13 |
| D6 | vin2a_d17 | 0 | 2000 | CFG_VIN2A_D17_OUT | pr1_pru1_gpo14 |
| C5 | vin2a_d18 | 0 | 700 | CFG_VIN2A_D18_OUT | pr1_pru1_gpo15 |
| A3 | vin2a_d19 | 0 | 700 | CFG_VIN2A_D19_OUT | pr1_pru1_gpo16 |
| B3 | vin2a_d20 | 0 | 500 | CFG_VIN2A_D20_OUT | pr1_pru1_gpo17 |
| B4 | vin2a_d21 | 0 | 400 | CFG_VIN2A_D21_OUT | pr1_pru1_gpo18 |
| B5 | vin2a_d22 | 0 | 0 | CFG_VIN2A_D22_OUT | pr1_pru1_gpo19 |
| A4 | vin2a_d23 | 0 | 400 | CFG_VIN2A_D23_OUT | pr1_pru1_gpo20 |
| E2 | vin2a_d3 | 0 | 2200 | CFG_VIN2A_D3_OUT | pr1_pru1_gpo0 |
| D2 | vin2a_d4 | 540 | 2800 | CFG_VIN2A_D4_OUT | pr1_pru1_gpo1 |
| F4 | vin2a_d5 | 0 | 400 | CFG_VIN2A_D5_OUT | pr1_pru1_gpo2 |
| C1 | vin2a_d6 | 0 | 1500 | CFG_VIN2A_D6_OUT | pr1_pru1_gpo3 |
| E4 | vin2a_d7 | 0 | 2200 | CFG_VIN2A_D7_OUT | pr1_pru1_gpo4 |
| F5 | vin2a_d8 | 0 | 2600 | CFG_VIN2A_D8_OUT | pr1_pru1_gpo5 |
| E6 | vin2a_d9 | 0 | 2300 | CFG_VIN2A_D9_OUT | pr1_pru1_gpo6 |
Manual IO Timings Modes must be used to ensure some IO timings for PRU-ICSS1 PRU1 Parallel Capture Mode. See Table 7-2Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 7-160Manual Functions Mapping for PRU-ICSS1 PRU1 Parallel Capture Mode for a definition of the Manual modes.
Table 7-160 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
| BALL | BALL NAME | PR1_PRU1_PAR_CAP_MANUAL | CFG REGISTER | MUXMODE | |
|---|---|---|---|---|---|
| A_DELAY (ps) | G_DELAY (ps) | 12 | |||
| D3 | vin2a_d10 | 1535 | 0 | CFG_VIN2A_D10_IN | pr1_pru1_gpi7 |
| F6 | vin2a_d11 | 1151 | 0 | CFG_VIN2A_D11_IN | pr1_pru1_gpi8 |
| D5 | vin2a_d12 | 1173 | 0 | CFG_VIN2A_D12_IN | pr1_pru1_gpi9 |
| C2 | vin2a_d13 | 970 | 0 | CFG_VIN2A_D13_IN | pr1_pru1_gpi10 |
| C3 | vin2a_d14 | 1196 | 0 | CFG_VIN2A_D14_IN | pr1_pru1_gpi11 |
| C4 | vin2a_d15 | 1286 | 0 | CFG_VIN2A_D15_IN | pr1_pru1_gpi12 |
| B2 | vin2a_d16 | 1354 | 0 | CFG_VIN2A_D16_IN | pr1_pru1_gpi13 |
| D6 | vin2a_d17 | 1331 | 0 | CFG_VIN2A_D17_IN | pr1_pru1_gpi14 |
| C5 | vin2a_d18 | 2097 | 0 | CFG_VIN2A_D18_IN | pr1_pru1_gpi15 |
| A3 | vin2a_d19 | 0 | 453 | CFG_VIN2A_D19_IN | pr1_pru1_gpi16 |
| E2 | vin2a_d3 | 1566 | 0 | CFG_VIN2A_D3_IN | pr1_pru1_gpi0 |
| D2 | vin2a_d4 | 1012 | 0 | CFG_VIN2A_D4_IN | pr1_pru1_gpi1 |
| F4 | vin2a_d5 | 1337 | 0 | CFG_VIN2A_D5_IN | pr1_pru1_gpi2 |
| C1 | vin2a_d6 | 1130 | 0 | CFG_VIN2A_D6_IN | pr1_pru1_gpi3 |
| E4 | vin2a_d7 | 1202 | 0 | CFG_VIN2A_D7_IN | pr1_pru1_gpi4 |
| F5 | vin2a_d8 | 1395 | 0 | CFG_VIN2A_D8_IN | pr1_pru1_gpi5 |
| E6 | vin2a_d9 | 1338 | 0 | CFG_VIN2A_D9_IN | pr1_pru1_gpi6 |
Manual IO Timings Modes must be used to ensure some IO timings for PRU-ICSS2 PRU0 IOSET1 Direct Input mode. See Table 7-2Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 7-161Manual Functions Mapping for PRU-ICSS2 PRU0 IOSET1 Direct Input mode for a definition of the Manual modes.
Table 7-161 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
| BALL | BALL NAME | PR2_PRU0_DIR_IN_MANUAL1 | CFG REGISTER | MUXMODE | |
|---|---|---|---|---|---|
| A_DELAY (ps) | G_DELAY (ps) | 12 | |||
| D7 | vout1_d10 | 0 | 0 | CFG_VOUT1_D10_IN | pr2_pru0_gpi7 |
| D8 | vout1_d11 | 0 | 0 | CFG_VOUT1_D11_IN | pr2_pru0_gpi8 |
| A5 | vout1_d12 | 0 | 0 | CFG_VOUT1_D12_IN | pr2_pru0_gpi9 |
| C6 | vout1_d13 | 0 | 0 | CFG_VOUT1_D13_IN | pr2_pru0_gpi10 |
| C8 | vout1_d14 | 0 | 0 | CFG_VOUT1_D14_IN | pr2_pru0_gpi11 |
| C7 | vout1_d15 | 0 | 0 | CFG_VOUT1_D15_IN | pr2_pru0_gpi12 |
| B7 | vout1_d16 | 0 | 0 | CFG_VOUT1_D16_IN | pr2_pru0_gpi13 |
| B8 | vout1_d17 | 0 | 0 | CFG_VOUT1_D17_IN | pr2_pru0_gpi14 |
| A7 | vout1_d18 | 0 | 0 | CFG_VOUT1_D18_IN | pr2_pru0_gpi15 |
| A8 | vout1_d19 | 0 | 0 | CFG_VOUT1_D19_IN | pr2_pru0_gpi16 |
| C9 | vout1_d20 | 0 | 0 | CFG_VOUT1_D20_IN | pr2_pru0_gpi17 |
| A9 | vout1_d21 | 0 | 0 | CFG_VOUT1_D21_IN | pr2_pru0_gpi18 |
| B9 | vout1_d22 | 0 | 0 | CFG_VOUT1_D22_IN | pr2_pru0_gpi19 |
| A10 | vout1_d23 | 0 | 0 | CFG_VOUT1_D23_IN | pr2_pru0_gpi20 |
| G11 | vout1_d3 | 0 | 0 | CFG_VOUT1_D3_IN | pr2_pru0_gpi0 |
| E9 | vout1_d4 | 0 | 0 | CFG_VOUT1_D4_IN | pr2_pru0_gpi1 |
| F9 | vout1_d5 | 0 | 0 | CFG_VOUT1_D5_IN | pr2_pru0_gpi2 |
| F8 | vout1_d6 | 0 | 0 | CFG_VOUT1_D6_IN | pr2_pru0_gpi3 |
| E7 | vout1_d7 | 0 | 0 | CFG_VOUT1_D7_IN | pr2_pru0_gpi4 |
| E8 | vout1_d8 | 0 | 0 | CFG_VOUT1_D8_IN | pr2_pru0_gpi5 |
| D9 | vout1_d9 | 0 | 0 | CFG_VOUT1_D9_IN | pr2_pru0_gpi6 |
Manual IO Timings Modes must be used to ensure some IO timings for PRU-ICSS2 PRU0 IOSET2 Direct Input mode. See Table 7-2Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 7-162Manual Functions Mapping for PRU-ICSS2 PRU0 IOSET2 Direct Input mode for a definition of the Manual modes.
Table 7-162 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
| BALL | BALL NAME | PR2_PRU0_DIR_IN_MANUAL2 | CFG REGISTER | MUXMODE | |
|---|---|---|---|---|---|
| A_DELAY (ps) | G_DELAY (ps) | 12 | |||
| AC5 | gpio6_10 | 1000 | 3300 | CFG_GPIO6_10_IN | pr2_pru0_gpi0 |
| AB4 | gpio6_11 | 1000 | 3400 | CFG_GPIO6_11_IN | pr2_pru0_gpi1 |
| F14 | mcasp1_axr15 | 0 | 1300 | CFG_MCASP1_AXR15_IN | pr2_pru0_gpi20 |
| A19 | mcasp2_aclkx | 0 | 800 | CFG_MCASP2_ACLKX_IN | pr2_pru0_gpi18 |
| C15 | mcasp2_axr2 | 0 | 1900 | CFG_MCASP2_AXR2_IN | pr2_pru0_gpi16 |
| A16 | mcasp2_axr3 | 0 | 1400 | CFG_MCASP2_AXR3_IN | pr2_pru0_gpi17 |
| A18 | mcasp2_fsx | 0 | 1400 | CFG_MCASP2_FSX_IN | pr2_pru0_gpi19 |
| B19 | mcasp3_axr0 | 0 | 1400 | CFG_MCASP3_AXR0_IN | pr2_pru0_gpi14 |
| C17 | mcasp3_axr1 | 0 | 1000 | CFG_MCASP3_AXR1_IN | pr2_pru0_gpi15 |
| F15 | mcasp3_fsx | 0 | 1300 | CFG_MCASP3_FSX_IN | pr2_pru0_gpi13 |
| AD4 | mmc3_clk | 1000 | 3700 | CFG_MMC3_CLK_IN | pr2_pru0_gpi2 |
| AC4 | mmc3_cmd | 1000 | 3500 | CFG_MMC3_CMD_IN | pr2_pru0_gpi3 |
| AC7 | mmc3_dat0 | 1000 | 3500 | CFG_MMC3_DAT0_IN | pr2_pru0_gpi4 |
| AC6 | mmc3_dat1 | 1000 | 4000 | CFG_MMC3_DAT1_IN | pr2_pru0_gpi5 |
| AC9 | mmc3_dat2 | 1000 | 3300 | CFG_MMC3_DAT2_IN | pr2_pru0_gpi6 |
| AC3 | mmc3_dat3 | 1000 | 3900 | CFG_MMC3_DAT3_IN | pr2_pru0_gpi7 |
| AC8 | mmc3_dat4 | 1000 | 3500 | CFG_MMC3_DAT4_IN | pr2_pru0_gpi8 |
| AD6 | mmc3_dat5 | 1000 | 3600 | CFG_MMC3_DAT5_IN | pr2_pru0_gpi9 |
| AB8 | mmc3_dat6 | 1000 | 3500 | CFG_MMC3_DAT6_IN | pr2_pru0_gpi10 |
| AB5 | mmc3_dat7 | 1000 | 3100 | CFG_MMC3_DAT7_IN | pr2_pru0_gpi11 |
| B18 | mcasp3_aclkx | 0 | 0 | CFG_MCASP3_ACLKX_IN | pr2_pru0_gpi12 |
Manual IO Timings Modes must be used to ensure some IO timings for PRU-ICSS2 PRU0 IOSET1 Direct Output mode. See Table 7-2Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 7-163Manual Functions Mapping for PRU-ICSS2 PRU0 IOSET1 Direct Output mode for a definition of the Manual modes.
Table 7-163 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
| BALL | BALL NAME | PR2_PRU0_DIR_OUT_MANUAL1 | CFG REGISTER | MUXMODE | |
|---|---|---|---|---|---|
| A_DELAY (ps) | G_DELAY (ps) | 13 | |||
| D7 | vout1_d10 | 0 | 600 | CFG_VOUT1_D10_OUT | pr2_pru0_gpo7 |
| D8 | vout1_d11 | 0 | 700 | CFG_VOUT1_D11_OUT | pr2_pru0_gpo8 |
| A5 | vout1_d12 | 1200 | 200 | CFG_VOUT1_D12_OUT | pr2_pru0_gpo9 |
| C6 | vout1_d13 | 0 | 600 | CFG_VOUT1_D13_OUT | pr2_pru0_gpo10 |
| C8 | vout1_d14 | 200 | 300 | CFG_VOUT1_D14_OUT | pr2_pru0_gpo11 |
| C7 | vout1_d15 | 400 | 0 | CFG_VOUT1_D15_OUT | pr2_pru0_gpo12 |
| B7 | vout1_d16 | 0 | 0 | CFG_VOUT1_D16_OUT | pr2_pru0_gpo13 |
| B8 | vout1_d17 | 0 | 300 | CFG_VOUT1_D17_OUT | pr2_pru0_gpo14 |
| A7 | vout1_d18 | 120 | 300 | CFG_VOUT1_D18_OUT | pr2_pru0_gpo15 |
| A8 | vout1_d19 | 0 | 0 | CFG_VOUT1_D19_OUT | pr2_pru0_gpo16 |
| C9 | vout1_d20 | 250 | 200 | CFG_VOUT1_D20_OUT | pr2_pru0_gpo17 |
| A9 | vout1_d21 | 300 | 200 | CFG_VOUT1_D21_OUT | pr2_pru0_gpo18 |
| B9 | vout1_d22 | 0 | 0 | CFG_VOUT1_D22_OUT | pr2_pru0_gpo19 |
| A10 | vout1_d23 | 0 | 0 | CFG_VOUT1_D23_OUT | pr2_pru0_gpo20 |
| G11 | vout1_d3 | 920 | 0 | CFG_VOUT1_D3_OUT | pr2_pru0_gpo0 |
| E9 | vout1_d4 | 1500 | 300 | CFG_VOUT1_D4_OUT | pr2_pru0_gpo1 |
| F9 | vout1_d5 | 460 | 100 | CFG_VOUT1_D5_OUT | pr2_pru0_gpo2 |
| F8 | vout1_d6 | 300 | 300 | CFG_VOUT1_D6_OUT | pr2_pru0_gpo3 |
| E7 | vout1_d7 | 160 | 0 | CFG_VOUT1_D7_OUT | pr2_pru0_gpo4 |
| E8 | vout1_d8 | 0 | 0 | CFG_VOUT1_D8_OUT | pr2_pru0_gpo5 |
| D9 | vout1_d9 | 0 | 1200 | CFG_VOUT1_D9_OUT | pr2_pru0_gpo6 |
Manual IO Timings Modes must be used to ensure some IO timings for PRU-ICSS2 PRU0 IOSET2 Direct Output mode. See Table 7-2Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 7-164Manual Functions Mapping for PRU-ICSS2 PRU0 IOSET2 Direct Output mode for a definition of the Manual modes.
Table 7-164 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
| BALL | BALL NAME | PR2_PRU0_DIR_OUT_MANUAL2 | CFG REGISTER | MUXMODE | |
|---|---|---|---|---|---|
| A_DELAY (ps) | G_DELAY (ps) | 13 | |||
| AC5 | gpio6_10 | 1800 | 1900 | CFG_GPIO6_10_OUT | pr2_pru0_gpo0 |
| AB4 | gpio6_11 | 2500 | 2100 | CFG_GPIO6_11_OUT | pr2_pru0_gpo1 |
| F14 | mcasp1_axr15 | 0 | 400 | CFG_MCASP1_AXR15_OUT | pr2_pru0_gpo20 |
| A19 | mcasp2_aclkx | 0 | 400 | CFG_MCASP2_ACLKX_OUT | pr2_pru0_gpo18 |
| C15 | mcasp2_axr2 | 0 | 500 | CFG_MCASP2_AXR2_OUT | pr2_pru0_gpo16 |
| A16 | mcasp2_axr3 | 0 | 500 | CFG_MCASP2_AXR3_OUT | pr2_pru0_gpo17 |
| A18 | mcasp2_fsx | 0 | 0 | CFG_MCASP2_FSX_OUT | pr2_pru0_gpo19 |
| B18 | mcasp3_aclkx | 0 | 500 | CFG_MCASP3_ACLKX_OUT | pr2_pru0_gpo12 |
| B19 | mcasp3_axr0 | 0 | 0 | CFG_MCASP3_AXR0_OUT | pr2_pru0_gpo14 |
| C17 | mcasp3_axr1 | 0 | 200 | CFG_MCASP3_AXR1_OUT | pr2_pru0_gpo15 |
| F15 | mcasp3_fsx | 0 | 300 | CFG_MCASP3_FSX_OUT | pr2_pru0_gpo13 |
| AD4 | mmc3_clk | 2100 | 2200 | CFG_MMC3_CLK_OUT | pr2_pru0_gpo2 |
| AC4 | mmc3_cmd | 2300 | 2300 | CFG_MMC3_CMD_OUT | pr2_pru0_gpo3 |
| AC7 | mmc3_dat0 | 2000 | 1600 | CFG_MMC3_DAT0_OUT | pr2_pru0_gpo4 |
| AC6 | mmc3_dat1 | 2000 | 1700 | CFG_MMC3_DAT1_OUT | pr2_pru0_gpo5 |
| AC9 | mmc3_dat2 | 2050 | 2200 | CFG_MMC3_DAT2_OUT | pr2_pru0_gpo6 |
| AC3 | mmc3_dat3 | 2000 | 2000 | CFG_MMC3_DAT3_OUT | pr2_pru0_gpo7 |
| AC8 | mmc3_dat4 | 2150 | 2600 | CFG_MMC3_DAT4_OUT | pr2_pru0_gpo8 |
| AD6 | mmc3_dat5 | 2400 | 2600 | CFG_MMC3_DAT5_OUT | pr2_pru0_gpo9 |
| AB8 | mmc3_dat6 | 2200 | 2300 | CFG_MMC3_DAT6_OUT | pr2_pru0_gpo10 |
| AB5 | mmc3_dat7 | 1800 | 2400 | CFG_MMC3_DAT7_OUT | pr2_pru0_gpo11 |
Manual IO Timings Modes must be used to ensure some IO timings for PRU-ICSS2 PRU1 IOSET1 Direct Input mode. See Table 7-2Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 7-165Manual Functions Mapping for PRU-ICSS2 PRU1 IOSET1 Direct Input mode for a definition of the Manual modes.
Table 7-165 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
| BALL | BALL NAME | PR2_PRU1_DIR_IN_MANUAL1 | CFG REGISTER | MUXMODE | |
|---|---|---|---|---|---|
| A_DELAY (ps) | G_DELAY (ps) | 12 | |||
| U3 | RMII_MHZ_50_CLK | 1400 | 1200 | CFG_RMII_MHZ_50_CLK_IN | pr2_pru1_gpi2 |
| U4 | mdio_d | 1300 | 1600 | CFG_MDIO_D_IN | pr2_pru1_gpi1 |
| V1 | mdio_mclk | 1400 | 800 | CFG_MDIO_MCLK_IN | pr2_pru1_gpi0 |
| U5 | rgmii0_rxc | 1400 | 500 | CFG_RGMII0_RXC_IN | pr2_pru1_gpi11 |
| V5 | rgmii0_rxctl | 1400 | 1800 | CFG_RGMII0_RXCTL_IN | pr2_pru1_gpi12 |
| W2 | rgmii0_rxd0 | 1400 | 1300 | CFG_RGMII0_RXD0_IN | pr2_pru1_gpi16 |
| Y2 | rgmii0_rxd1 | 1400 | 1650 | CFG_RGMII0_RXD1_IN | pr2_pru1_gpi15 |
| V3 | rgmii0_rxd2 | 1400 | 1400 | CFG_RGMII0_RXD2_IN | pr2_pru1_gpi14 |
| V4 | rgmii0_rxd3 | 1400 | 1650 | CFG_RGMII0_RXD3_IN | pr2_pru1_gpi13 |
| W9 | rgmii0_txc | 1400 | 900 | CFG_RGMII0_TXC_IN | pr2_pru1_gpi5 |
| V9 | rgmii0_txctl | 1400 | 1300 | CFG_RGMII0_TXCTL_IN | pr2_pru1_gpi6 |
| U6 | rgmii0_txd0 | 1400 | 900 | CFG_RGMII0_TXD0_IN | pr2_pru1_gpi10 |
| V6 | rgmii0_txd1 | 1300 | 1400 | CFG_RGMII0_TXD1_IN | pr2_pru1_gpi9 |
| U7 | rgmii0_txd2 | 1300 | 1100 | CFG_RGMII0_TXD2_IN | pr2_pru1_gpi8 |
| V7 | rgmii0_txd3 | 1300 | 1300 | CFG_RGMII0_TXD3_IN | pr2_pru1_gpi7 |
| V2 | uart3_rxd | 1300 | 1000 | CFG_UART3_RXD_IN | pr2_pru1_gpi3 |
| Y1 | uart3_txd | 1300 | 800 | CFG_UART3_TXD_IN | pr2_pru1_gpi4 |
| E11 | vout1_vsync | 0 | 0 | CFG_VOUT1_VSYNC_IN | pr2_pru1_gpi17 |
| F11 | vout1_d0 | 0 | 0 | CFG_VOUT1_D0_IN | pr2_pru1_gpi18 |
| G10 | vout1_d1 | 0 | 0 | CFG_VOUT1_D1_IN | pr2_pru1_gpi19 |
| F10 | vout1_d2 | 0 | 0 | CFG_VOUT1_D2_IN | pr2_pru1_gpi20 |
Manual IO Timings Modes must be used to ensure some IO timings for PRU-ICSS2 PRU1 IOSET2 Direct Input mode. See Table 7-2Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 7-166Manual Functions Mapping for PRU-ICSS2 PRU1 IOSET2 Direct Input mode for a definition of the Manual modes.
Table 7-166 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
| BALL | BALL NAME | PR2_PRU1_DIR_IN_MANUAL2 | CFG REGISTER | MUXMODE | |
|---|---|---|---|---|---|
| A_DELAY (ps) | G_DELAY (ps) | 12 | |||
| C14 | mcasp1_aclkx | 400 | 0 | CFG_MCASP1_ACLKX_IN | pr2_pru1_gpi7 |
| G12 | mcasp1_axr0 | 700 | 200 | CFG_MCASP1_AXR0_IN | pr2_pru1_gpi8 |
| F12 | mcasp1_axr1 | 600 | 300 | CFG_MCASP1_AXR1_IN | pr2_pru1_gpi9 |
| B13 | mcasp1_axr10 | 600 | 500 | CFG_MCASP1_AXR10_IN | pr2_pru1_gpi12 |
| A12 | mcasp1_axr11 | 700 | 500 | CFG_MCASP1_AXR11_IN | pr2_pru1_gpi13 |
| E14 | mcasp1_axr12 | 500 | 0 | CFG_MCASP1_AXR12_IN | pr2_pru1_gpi14 |
| A13 | mcasp1_axr13 | 600 | 200 | CFG_MCASP1_AXR13_IN | pr2_pru1_gpi15 |
| G14 | mcasp1_axr14 | 600 | 0 | CFG_MCASP1_AXR14_IN | pr2_pru1_gpi16 |
| E11 | vout1_vsync | 0 | 0 | CFG_VOUT1_VSYNC_IN | pr2_pru1_gpi17 |
| F11 | vout1_d0 | 0 | 0 | CFG_VOUT1_D0_IN | pr2_pru1_gpi18 |
| G10 | vout1_d1 | 0 | 0 | CFG_VOUT1_D1_IN | pr2_pru1_gpi19 |
| F10 | vout1_d2 | 0 | 0 | CFG_VOUT1_D2_IN | pr2_pru1_gpi20 |
| B12 | mcasp1_axr8 | 800 | 0 | CFG_MCASP1_AXR8_IN | pr2_pru1_gpi10 |
| A11 | mcasp1_axr9 | 600 | 300 | CFG_MCASP1_AXR9_IN | pr2_pru1_gpi11 |
| D17 | mcasp4_axr1 | 500 | 0 | CFG_MCASP4_AXR1_IN | pr2_pru1_gpi0 |
| AA3 | mcasp5_aclkx | 2100 | 1959 | CFG_MCASP5_ACLKX_IN | pr2_pru1_gpi1 |
| AB3 | mcasp5_axr0 | 2300 | 2000 | CFG_MCASP5_AXR0_IN | pr2_pru1_gpi3 |
| AA4 | mcasp5_axr1 | 2300 | 1800 | CFG_MCASP5_AXR1_IN | pr2_pru1_gpi4 |
| AB9 | mcasp5_fsx | 2100 | 1780 | CFG_MCASP5_FSX_IN | pr2_pru1_gpi2 |
| D18 | xref_clk0 | 0 | 0 | CFG_XREF_CLK0_IN | pr2_pru1_gpi5 |
| E17 | xref_clk1 | 0 | 0 | CFG_XREF_CLK1_IN | pr2_pru1_gpi6 |
Manual IO Timings Modes must be used to ensure some IO timings for PRU-ICSS2 PRU1 IOSET1 Direct Output mode. See Table 7-2Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 7-167Manual Functions Mapping for PRU-ICSS2 PRU1 IOSET1 Direct Output mode for a definition of the Manual modes.
Table 7-167 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
| BALL | BALL NAME | PR2_PRU1_DIR_OUT_MANUAL1 | CFG REGISTER | MUXMODE | |
|---|---|---|---|---|---|
| A_DELAY (ps) | G_DELAY (ps) | 13 | |||
| U3 | RMII_MHZ_50_CLK | 2306 | 100 | CFG_RMII_MHZ_50_CLK_OUT | pr2_pru1_gpo2 |
| U4 | mdio_d | 1900 | 2000 | CFG_MDIO_D_OUT | pr2_pru1_gpo1 |
| V1 | mdio_mclk | 2000 | 1100 | CFG_MDIO_MCLK_OUT | pr2_pru1_gpo0 |
| U5 | rgmii0_rxc | 2000 | 1200 | CFG_RGMII0_RXC_OUT | pr2_pru1_gpo11 |
| V5 | rgmii0_rxctl | 2000 | 1700 | CFG_RGMII0_RXCTL_OUT | pr2_pru1_gpo12 |
| W2 | rgmii0_rxd0 | 2000 | 1000 | CFG_RGMII0_RXD0_OUT | pr2_pru1_gpo16 |
| Y2 | rgmii0_rxd1 | 2200 | 1000 | CFG_RGMII0_RXD1_OUT | pr2_pru1_gpo15 |
| V3 | rgmii0_rxd2 | 2200 | 1300 | CFG_RGMII0_RXD2_OUT | pr2_pru1_gpo14 |
| V4 | rgmii0_rxd3 | 2250 | 1100 | CFG_RGMII0_RXD3_OUT | pr2_pru1_gpo13 |
| W9 | rgmii0_txc | 2350 | 1000 | CFG_RGMII0_TXC_OUT | pr2_pru1_gpo5 |
| V9 | rgmii0_txctl | 2000 | 1200 | CFG_RGMII0_TXCTL_OUT | pr2_pru1_gpo6 |
| U6 | rgmii0_txd0 | 2000 | 1500 | CFG_RGMII0_TXD0_OUT | pr2_pru1_gpo10 |
| V6 | rgmii0_txd1 | 1850 | 1000 | CFG_RGMII0_TXD1_OUT | pr2_pru1_gpo9 |
| U7 | rgmii0_txd2 | 2100 | 1100 | CFG_RGMII0_TXD2_OUT | pr2_pru1_gpo8 |
| V7 | rgmii0_txd3 | 2200 | 1000 | CFG_RGMII0_TXD3_OUT | pr2_pru1_gpo7 |
| V2 | uart3_rxd | 2000 | 1600 | CFG_UART3_RXD_OUT | pr2_pru1_gpo3 |
| Y1 | uart3_txd | 2000 | 1000 | CFG_UART3_TXD_OUT | pr2_pru1_gpo4 |
| F11 | vout1_d0 | 400 | 0 | CFG_VOUT1_D0_OUT | pr2_pru1_gpo18 |
| G10 | vout1_d1 | 0 | 0 | CFG_VOUT1_D1_OUT | pr2_pru1_gpo19 |
| F10 | vout1_d2 | 200 | 0 | CFG_VOUT1_D2_OUT | pr2_pru1_gpo20 |
| E11 | vout1_vsync | 500 | 0 | CFG_VOUT1_VSYNC_OUT | pr2_pru1_gpo17 |
Manual IO Timings Modes must be used to ensure some IO timings for PRU-ICSS2 PRU1 IOSET2 Direct Output mode. See Table 7-2Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 7-168Manual Functions Mapping for PRU-ICSS2 PRU1 IOSET2 Direct Output mode for a definition of the Manual modes.
Table 7-168 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
| BALL | BALL NAME | PR2_PRU1_DIR_OUT_MANUAL2 | CFG REGISTER | MUXMODE | |
|---|---|---|---|---|---|
| A_DELAY (ps) | G_DELAY (ps) | 13 | |||
| C14 | mcasp1_aclkx | 200 | 800 | CFG_MCASP1_ACLKX_OUT | pr2_pru1_gpo7 |
| G12 | mcasp1_axr0 | 200 | 1000 | CFG_MCASP1_AXR0_OUT | pr2_pru1_gpo8 |
| F12 | mcasp1_axr1 | 0 | 1110 | CFG_MCASP1_AXR1_OUT | pr2_pru1_gpo9 |
| B13 | mcasp1_axr10 | 0 | 2500 | CFG_MCASP1_AXR10_OUT | pr2_pru1_gpo12 |
| A12 | mcasp1_axr11 | 0 | 1900 | CFG_MCASP1_AXR11_OUT | pr2_pru1_gpo13 |
| E14 | mcasp1_axr12 | 0 | 2300 | CFG_MCASP1_AXR12_OUT | pr2_pru1_gpo14 |
| A13 | mcasp1_axr13 | 200 | 1200 | CFG_MCASP1_AXR13_OUT | pr2_pru1_gpo15 |
| G14 | mcasp1_axr14 | 200 | 1100 | CFG_MCASP1_AXR14_OUT | pr2_pru1_gpo16 |
| E11 | vout1_vsync | 0 | 0 | CFG_VOUT1_VSYNC_OUT | pr2_pru1_gpo17 |
| F11 | vout1_d0 | 0 | 0 | CFG_VOUT1_D0_OUT | pr2_pru1_gpo18 |
| G10 | vout1_d1 | 0 | 0 | CFG_VOUT1_D1_OUT | pr2_pru1_gpo19 |
| F10 | vout1_d2 | 0 | 0 | CFG_VOUT1_D2_OUT | pr2_pru1_gpo20 |
| B12 | mcasp1_axr8 | 200 | 1600 | CFG_MCASP1_AXR8_OUT | pr2_pru1_gpo10 |
| A11 | mcasp1_axr9 | 0 | 1900 | CFG_MCASP1_AXR9_OUT | pr2_pru1_gpo11 |
| D17 | mcasp4_axr1 | 0 | 700 | CFG_MCASP4_AXR1_OUT | pr2_pru1_gpo0 |
| AA3 | mcasp5_aclkx | 1400 | 4000 | CFG_MCASP5_ACLKX_OUT | pr2_pru1_gpo1 |
| AB3 | mcasp5_axr0 | 1500 | 3000 | CFG_MCASP5_AXR0_OUT | pr2_pru1_gpo3 |
| AA4 | mcasp5_axr1 | 1500 | 1900 | CFG_MCASP5_AXR1_OUT | pr2_pru1_gpo4 |
| AB9 | mcasp5_fsx | 1300 | 2700 | CFG_MCASP5_FSX_OUT | pr2_pru1_gpo2 |
| D18 | xref_clk0 | 0 | 160 | CFG_XREF_CLK0_OUT | pr2_pru1_gpo5 |
| E17 | xref_clk1 | 0 | 0 | CFG_XREF_CLK1_OUT | pr2_pru1_gpo6 |
Manual IO Timings Modes must be used to ensure some IO timings for PRU-ICSS2 PRU0 IOSET1 Parallel Capture Mode. See Table 7-2Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 7-169Manual Functions Mapping for PRU-ICSS2 PRU0 IOSET1 Parallel Capture Mode for a definition of the Manual modes.
Table 7-169 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
| BALL | BALL NAME | PR2_PRU0_PAR_CAP_MANUAL1 | CFG REGISTER | MUXMODE | |
|---|---|---|---|---|---|
| A_DELAY (ps) | G_DELAY (ps) | 12 | |||
| D7 | vout1_d10 | 1994 | 0 | CFG_VOUT1_D10_IN | pr2_pru0_gpi7 |
| D8 | vout1_d11 | 1888 | 0 | CFG_VOUT1_D11_IN | pr2_pru0_gpi8 |
| A5 | vout1_d12 | 2024 | 0 | CFG_VOUT1_D12_IN | pr2_pru0_gpi9 |
| C6 | vout1_d13 | 1819 | 0 | CFG_VOUT1_D13_IN | pr2_pru0_gpi10 |
| C8 | vout1_d14 | 1971 | 0 | CFG_VOUT1_D14_IN | pr2_pru0_gpi11 |
| C7 | vout1_d15 | 2147 | 0 | CFG_VOUT1_D15_IN | pr2_pru0_gpi12 |
| B7 | vout1_d16 | 2016 | 0 | CFG_VOUT1_D16_IN | pr2_pru0_gpi13 |
| B8 | vout1_d17 | 1546 | 0 | CFG_VOUT1_D17_IN | pr2_pru0_gpi14 |
| A7 | vout1_d18 | 1557 | 0 | CFG_VOUT1_D18_IN | pr2_pru0_gpi15 |
| A8 | vout1_d19 | 0 | 0 | CFG_VOUT1_D19_IN | pr2_pru0_gpi16 |
| G11 | vout1_d3 | 1734 | 0 | CFG_VOUT1_D3_IN | pr2_pru0_gpi0 |
| E9 | vout1_d4 | 1861 | 0 | CFG_VOUT1_D4_IN | pr2_pru0_gpi1 |
| F9 | vout1_d5 | 1684 | 0 | CFG_VOUT1_D5_IN | pr2_pru0_gpi2 |
| F8 | vout1_d6 | 1547 | 0 | CFG_VOUT1_D6_IN | pr2_pru0_gpi3 |
| E7 | vout1_d7 | 1504 | 0 | CFG_VOUT1_D7_IN | pr2_pru0_gpi4 |
| E8 | vout1_d8 | 2238 | 0 | CFG_VOUT1_D8_IN | pr2_pru0_gpi5 |
| D9 | vout1_d9 | 2133 | 0 | CFG_VOUT1_D9_IN | pr2_pru0_gpi6 |
Manual IO Timings Modes must be used to ensure some IO timings for PRU-ICSS2 PRU0 IOSET2 Parallel Capture Mode. See Table 7-2Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 7-170Manual Functions Mapping for PRU-ICSS2 PRU0 IOSET2 Parallel Capture Mode for a definition of the Manual modes.
Table 7-170 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
| BALL | BALL NAME | PR2_PRU0_PAR_CAP_MANUAL2 | CFG REGISTER | MUXMODE | |
|---|---|---|---|---|---|
| A_DELAY (ps) | G_DELAY (ps) | 12 | |||
| AC5 | gpio6_10 | 4125 | 481 | CFG_GPIO6_10_IN | pr2_pru0_gpi0 |
| AB4 | gpio6_11 | 3935 | 997 | CFG_GPIO6_11_IN | pr2_pru0_gpi1 |
| C15 | mcasp2_axr2 | 0 | 0 | CFG_MCASP2_AXR2_IN | pr2_pru0_gpi16 |
| B18 | mcasp3_aclkx | 571 | 0 | CFG_MCASP3_ACLKX_IN | pr2_pru0_gpi12 |
| B19 | mcasp3_axr0 | 1570 | 0 | CFG_MCASP3_AXR0_IN | pr2_pru0_gpi14 |
| C17 | mcasp3_axr1 | 1405 | 0 | CFG_MCASP3_AXR1_IN | pr2_pru0_gpi15 |
| F15 | mcasp3_fsx | 1946 | 0 | CFG_MCASP3_FSX_IN | pr2_pru0_gpi13 |
| AD4 | mmc3_clk | 4093 | 1066 | CFG_MMC3_CLK_IN | pr2_pru0_gpi2 |
| AC4 | mmc3_cmd | 4043 | 921 | CFG_MMC3_CMD_IN | pr2_pru0_gpi3 |
| AC7 | mmc3_dat0 | 4010 | 864 | CFG_MMC3_DAT0_IN | pr2_pru0_gpi4 |
| AC6 | mmc3_dat1 | 3817 | 1643 | CFG_MMC3_DAT1_IN | pr2_pru0_gpi5 |
| AC9 | mmc3_dat2 | 4040 | 673 | CFG_MMC3_DAT2_IN | pr2_pru0_gpi6 |
| AC3 | mmc3_dat3 | 3923 | 1478 | CFG_MMC3_DAT3_IN | pr2_pru0_gpi7 |
| AC8 | mmc3_dat4 | 4096 | 729 | CFG_MMC3_DAT4_IN | pr2_pru0_gpi8 |
| AD6 | mmc3_dat5 | 3926 | 1271 | CFG_MMC3_DAT5_IN | pr2_pru0_gpi9 |
| AB8 | mmc3_dat6 | 4004 | 929 | CFG_MMC3_DAT6_IN | pr2_pru0_gpi10 |
| AB5 | mmc3_dat7 | 3963 | 666 | CFG_MMC3_DAT7_IN | pr2_pru0_gpi11 |
Manual IO Timings Modes must be used to ensure some IO timings for PRU-ICSS2 PRU1 IOSET1 Parallel Capture Mode. See Table 7-2Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 7-171Manual Functions Mapping for PRU-ICSS2 PRU1 IOSET1 Parallel Capture Mode for a definition of the Manual modes.
Table 7-171 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
| BALL | BALL NAME | PR2_PRU1_PAR_CAP_MANUAL1 | CFG REGISTER | MUXMODE | |
|---|---|---|---|---|---|
| A_DELAY (ps) | G_DELAY (ps) | 12 | |||
| U3 | RMII_MHZ_50_CLK | 1717 | 0 | CFG_RMII_MHZ_50_CLK_IN | pr2_pru1_gpi2 |
| U4 | mdio_d | 2088 | 0 | CFG_MDIO_D_IN | pr2_pru1_gpi1 |
| V1 | mdio_mclk | 1321 | 0 | CFG_MDIO_MCLK_IN | pr2_pru1_gpi0 |
| U5 | rgmii0_rxc | 1287 | 0 | CFG_RGMII0_RXC_IN | pr2_pru1_gpi11 |
| V5 | rgmii0_rxctl | 2456 | 0 | CFG_RGMII0_RXCTL_IN | pr2_pru1_gpi12 |
| W2 | rgmii0_rxd0 | 0 | 0 | CFG_RGMII0_RXD0_IN | pr2_pru1_gpi16 |
| Y2 | rgmii0_rxd1 | 2157 | 0 | CFG_RGMII0_RXD1_IN | pr2_pru1_gpi15 |
| V3 | rgmii0_rxd2 | 2008 | 0 | CFG_RGMII0_RXD2_IN | pr2_pru1_gpi14 |
| V4 | rgmii0_rxd3 | 2271 | 0 | CFG_RGMII0_RXD3_IN | pr2_pru1_gpi13 |
| W9 | rgmii0_txc | 1851 | 0 | CFG_RGMII0_TXC_IN | pr2_pru1_gpi5 |
| V9 | rgmii0_txctl | 1875 | 0 | CFG_RGMII0_TXCTL_IN | pr2_pru1_gpi6 |
| U6 | rgmii0_txd0 | 1685 | 0 | CFG_RGMII0_TXD0_IN | pr2_pru1_gpi10 |
| V6 | rgmii0_txd1 | 2131 | 0 | CFG_RGMII0_TXD1_IN | pr2_pru1_gpi9 |
| U7 | rgmii0_txd2 | 1734 | 0 | CFG_RGMII0_TXD2_IN | pr2_pru1_gpi8 |
| V7 | rgmii0_txd3 | 1764 | 0 | CFG_RGMII0_TXD3_IN | pr2_pru1_gpi7 |
| V2 | uart3_rxd | 1654 | 0 | CFG_UART3_RXD_IN | pr2_pru1_gpi3 |
| Y1 | uart3_txd | 1242 | 0 | CFG_UART3_TXD_IN | pr2_pru1_gpi4 |
Manual IO Timings Modes must be used to ensure some IO timings for PRU-ICSS2 PRU1 IOSET2 Parallel Capture Mode. See Table 7-2Modes Summary for a list of IO timings requiring the use of Manual IO Timings Modes. See Table 7-172Manual Functions Mapping for PRU-ICSS2 PRU1 IOSET2 Parallel Capture Mode for a definition of the Manual modes.
Table 7-172 lists the A_DELAY and G_DELAY values needed to calculate the correct values to be set in the CFG_x registers.
| BALL | BALL NAME | PR2_PRU1_PAR_CAP_MANUAL2 | CFG REGISTER | MUXMODE | |
|---|---|---|---|---|---|
| A_DELAY (ps) | G_DELAY (ps) | 12 | |||
| C14 | mcasp1_aclkx | 1928 | 0 | CFG_MCASP1_ACLKX_IN | pr2_pru1_gpi7 |
| G12 | mcasp1_axr0 | 2413 | 0 | CFG_MCASP1_AXR0_IN | pr2_pru1_gpi8 |
| F12 | mcasp1_axr1 | 2523 | 25 | CFG_MCASP1_AXR1_IN | pr2_pru1_gpi9 |
| B13 | mcasp1_axr10 | 2607 | 0 | CFG_MCASP1_AXR10_IN | pr2_pru1_gpi12 |
| A12 | mcasp1_axr11 | 2669 | 92 | CFG_MCASP1_AXR11_IN | pr2_pru1_gpi13 |
| E14 | mcasp1_axr12 | 2225 | 0 | CFG_MCASP1_AXR12_IN | pr2_pru1_gpi14 |
| A13 | mcasp1_axr13 | 2315 | 0 | CFG_MCASP1_AXR13_IN | pr2_pru1_gpi15 |
| G14 | mcasp1_axr14 | 0 | 0 | CFG_MCASP1_AXR14_IN | pr2_pru1_gpi16 |
| B12 | mcasp1_axr8 | 2201 | 0 | CFG_MCASP1_AXR8_IN | pr2_pru1_gpi10 |
| A11 | mcasp1_axr9 | 2293 | 278 | CFG_MCASP1_AXR9_IN | pr2_pru1_gpi11 |
| D17 | mcasp4_axr1 | 1759 | 0 | CFG_MCASP4_AXR1_IN | pr2_pru1_gpi0 |
| AA3 | mcasp5_aclkx | 3732 | 1810 | CFG_MCASP5_ACLKX_IN | pr2_pru1_gpi1 |
| AB3 | mcasp5_axr0 | 3776 | 2255 | CFG_MCASP5_AXR0_IN | pr2_pru1_gpi3 |
| AA4 | mcasp5_axr1 | 3886 | 1923 | CFG_MCASP5_AXR1_IN | pr2_pru1_gpi4 |
| AB9 | mcasp5_fsx | 3800 | 1449 | CFG_MCASP5_FSX_IN | pr2_pru1_gpi2 |
| D18 | xref_clk0 | 1375 | 21 | CFG_XREF_CLK0_IN | pr2_pru1_gpi5 |
| E17 | xref_clk1 | 1320 | 0 | CFG_XREF_CLK1_IN | pr2_pru1_gpi6 |