SPRSP91C February 2023 – November 2025 AM68 , AM68A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| 1.8-V MODE | ||||||
| VIL | Input low-level threshold | 0.58 | V | |||
| VILSS | Input low-level threshold steady state | 0.58 | V | |||
| VIH | Input high-level threshold | 1.27 | V | |||
| VIHSS | Input high-level threshold steady state | 1.7 | V | |||
| VHYS | Input Hysteresis Voltage | 150 | mV | |||
| IIN | Input Leakage Current | VI = 1.8 V or 0 V | ±10 | µA | ||
| RPU | Pull-up Resistor | 40 | 50 | 60 | kΩ | |
| RPD | Pull-down Resistor | 40 | 50 | 60 | kΩ | |
| VOL | Output low-level voltage | 0.45 | V | |||
| VOH | Output high-level voltage | VDDSHV- 0.45(1) | V | |||
| IOL | Low Level Output Current | VOL(MAX) | 4 | mA | ||
| IOH | High Level Output Current | VOH(MAX) | 4 | mA | ||
| 3.3-V Mode | ||||||
| VIL | Input low-level threshold | 0.25 × VDDSHV(1) | V | |||
| VILSS | Input low-level threshold steady state | 0.15 × VDDSHV(1) | V | |||
| VIH | Input high-level threshold | 0.625 × VDDSHV(1) | V | |||
| VIHSS | Input high-level threshold steady state | 0.625 × VDDSHV(1) | V | |||
| VHYS | Input Hysteresis Voltage | 150 | mV | |||
| IIN | Input Leakage Current | VI = 1.8 V or 0 V | ±10 | µA | ||
| RPU | Pull-up Resistor | 40 | 50 | 60 | kΩ | |
| RPD | Pull-down Resistor | 40 | 50 | 60 | kΩ | |
| VOL | Output low-level voltage | 0.125 × VDDSHV(1) | V | |||
| VOH | Output high-level voltage | 0.75 × VDDSHV(1) | V | |||
| IOL | Low Level Output Current | VOL(MAX) | 6 | mA | ||
| IOH | High Level Output Current | VOH(MAX) | 10 | mA | ||