SPRSP91C February 2023 – November 2025 AM68 , AM68A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| f(baud) | Maximum programmable baud rate | 12 | Mbps | ||
| 2 | tw(TX) | Pulse width, transmit data bit, high or low | U - 2(1) | U + 2(1) | ns |
| 3 | tw(RTS) | Pulse width, transmit start bit, high or low | U - 2(1) | ns |
Figure 6-115 UART
TimingFor more information, see Universal Asynchronous Receiver/Transmitter (UART) section in Peripherals chapter in the device TRM.