SBAS771D June 2017 – October 2024 AMC1303E0510 , AMC1303E0520 , AMC1303E2510 , AMC1303E2520 , AMC1303M0510 , AMC1303M0520 , AMC1303M2510 , AMC1303M2520
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| IS | Safety
input, output, or supply current, see Figure 6-3 |
RθJA =
112.2°C/W, VDD1 = VDD2 = 5.5 V, TJ = 150°C, TA = 25°C |
202.5 | mA | ||
| RθJA =
112.2°C/W, VDD1 = VDD2 = 3.6 V, TJ = 150°C, TA = 25°C |
309.4 | |||||
| PS | Safety
input, output, or total power, see Figure 6-4 |
RθJA = 112.2°C/W, TJ = 150°C, TA = 25°C | 1114(1) | mW | ||
| TS | Maximum safety temperature | 150 | °C | |||