SBAS771D June 2017 – October 2024 AMC1303E0510 , AMC1303E0520 , AMC1303E2510 , AMC1303E2520 , AMC1303M0510 , AMC1303M0520 , AMC1303M2510 , AMC1303M2520
PRODUCTION DATA
Table 8-2 lists the parameters for the typical application in the Isolated Voltage Sensing section.
| PARAMETER | VALUE | |
|---|---|---|
| High-side supply voltage | 3.3V or 5V | |
| Low-side supply voltage | 3.3V or 5V | |
| Voltage drop across the resistor R3 for a linear response | AMC1303x25x: ±250mV (maximum) | |