SBAS771D June 2017 – October 2024 AMC1303E0510 , AMC1303E0520 , AMC1303E2510 , AMC1303E2520 , AMC1303M0510 , AMC1303M0520 , AMC1303M2510 , AMC1303M2520
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fCLK | Internal clock frequency, on the CLKOUT pin of the AMC1303Mx only | AMC1303Mxx10 | 9.6 | 10 | 10.4 | MHz |
| AMC1303Mxx20 | 19.2 | 20 | 20.8 | |||
| Internal clock duty cycle(1), on the CLKOUT pin of the AMC1303Mx only | 45% | 50% | 55% | |||
| th | DOUT hold time after rising edge of CLKOUT | AMC1303Mx, CLOAD = 15pF | 7 | ns | ||
| td | DOUT delay time after rising edge of CLKOUT | AMC1303Mx, CLOAD = 15pF | 15 | ns | ||
| tr | DOUT, CLKOUT rise time | 10% to 90%, 2.7V ≤ DVDD ≤ 3.6V, CLOAD = 15pF | 0.8 | 3.5 | ns | |
| 10% to 90%, 4.5V ≤ DVDD ≤ 5.5 V, CLOAD = 15pF | 1.8 | 3.9 | ||||
| tf | DOUT, CLKOUT fall time | 90% to 10%, 2.7V ≤ DVDD ≤ 3.6V, CLOAD = 15pF | 0.8 | 3.5 | ns | |
| 90% to 10%, 4.5V ≤ DVDD ≤ 5.5V, CLOAD = 15pF | 1.8 | 3.9 | ||||
| tASTART | Analog start-up time | AVDD step to 3.0V with DVDD ≥ 2.7V | 0.5 | ms | ||