SBAS771D June 2017 – October 2024 AMC1303E0510 , AMC1303E0520 , AMC1303E2510 , AMC1303E2520 , AMC1303M0510 , AMC1303M0520 , AMC1303M2510 , AMC1303M2520
PRODUCTION DATA
In motor control applications, a very fast response time for overcurrent detection is required. The time for fully settling the filter in case of a step-signal at the input of the modulator depends on the order; that is, a sinc3 filter requires three data updates for full settling (with fDATA = fCLK / OSR). Therefore, for overcurrent protection, sinc2 filters with a lower OSR are a better choice. Figure 8-4 and Figure 8-5 compare the settling times of different filter orders.
The delay time of a sinc filter with a continuous signal is half the settling time.

| AMC1303xxx20 |

| AMC1303xxx10 |