SBAS771D June 2017 – October 2024 AMC1303E0510 , AMC1303E0520 , AMC1303E2510 , AMC1303E2520 , AMC1303M0510 , AMC1303M0520 , AMC1303M2510 , AMC1303M2520
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VALUE | UNIT | |
|---|---|---|---|---|
| GENERAL | ||||
| CLR | External clearance(1) | Shortest pin-to-pin distance through air | ≥ 8.5 | mm |
| CPG | External creepage(1) | Shortest pin-to-pin distance across the package surface | ≥ 8.5 | mm |
| DTI | Distance through insulation | Minimum
internal gap (internal clearance) of the double insulation (2 × 0.0105mm) |
≥ 0.021 | mm |
| CTI | Comparative tracking index | DIN EN 60112 (VDE 0303-11); IEC 60112 | ≥ 600 | V |
| Material group | According to IEC 60664-1 | I | ||
| Overvoltage category per IEC 60664-1 |
Rated mains voltage ≤ 300VRMS | I-IV | ||
| Rated mains voltage ≤ 600VRMS | I-IV | |||
| Rated mains voltage ≤ 1000VRMS | I-III | |||
| DIN EN IEC 60747-17 (VDE 0884-17)(2) | ||||
| VIORM | Maximum repetitive peak isolation voltage | At ac voltage (bipolar) | 2121 | VPK |
| VIOWM | Maximum-rated isolation working voltage | At ac voltage (sine wave) | 1500 | VRMS |
| At dc voltage | 2121 | VDC | ||
| VIOTM | Maximum transient isolation voltage | VTEST = VIOTM, t = 60s (qualification
test) VTEST = 1.2 × VIOTM, t = 1s (100% production test) |
7000 | VPK |
| VIMP | Maximum impulse voltage(3) | Tested in air, 1.2/50μs waveform per IEC 62368-1 | 9800 | VPK |
| VIOSM | Maximum surge isolation voltage(4) | Tested in oil (qualification test), 1.2/50μs waveform per IEC 62368-1 | 12800 | VPK |
| qpd | Apparent charge(5) | Method a,
after input/output safety test subgroup 2 / 3, Vini = VIOTM, tini = 60s, Vpd(m) = 1.2 × VIORM = 2545VPK, tm = 10s |
≤ 5 | pC |
| Method a,
after environmental tests subgroup 1, Vini = VIOTM, tini = 60s, Vpd(m) = 1.6 × VIORM = 3394VPK, tm = 10s |
≤ 5 | |||
| Method b1, at
routine test (100% production) and type test, Vini = VIOTM, tini = 1s, Vpd(m) = 1.875 × VIORM = 3977VPK, tm = 1s |
≤ 5 | |||
| CIO | Barrier capacitance, input to output(6) |
VIO = 0.5VPP at 1MHz | ~1 | pF |
| RIO | Insulation resistance, input to output(6) |
VIO = 500V at TA = 25°C | > 1012 | Ω |
| VIO = 500V at 100°C ≤ TA ≤ 125°C | > 1011 | Ω | ||
| VIO = 500V at TS = 150°C | > 109 | Ω | ||
| Pollution degree | 2 | |||
| Climatic category | 40/125/21 | |||
| UL1577 | ||||
| VISO | Withstand isolation voltage | VTEST = VISO, t = 60s (qualification), VTEST = 1.2 × VISO, t = 1s (100% production test) |
5000 | VRMS |