SWRS296A July 2023 – February 2024 AWRL1432
ADVANCE INFORMATION
SIGNAL NAME | DESCRIPTION | PIN TYPE | BGA PIN |
---|---|---|---|
CLKM | XTAL CLKM pin | A | B1 |
CLKP | XTAL CLKP pin | A | D1 |
GPADC1 | GPADC input 1 | A | M6 |
GPADC2 | GPADC input 2 | A | L6 |
NRESET | NRESET input | A | L10 |
OSC_CLK_OUT | Oscillator Clock output | A | A7 |
RX1 | RX channel 1 | A | K1 |
RX2 | RX channel 2 | A | H1 |
RX3 | RX channel 3 | A | F1 |
TX1 | TX channel 1 | A | A3 |
TX2 | TX channel 2 | A | A5 |
VBGAP | BandGap reference pin | A | H5 |
VDDA_10RF | Internal LDO output for RF Supply of 1.0V. External Capacitor needed on this pin | A | L3, M3 |
VOUT_14APLL | 1.4V LDO output. External Capacitor is needed on this pin. | A | G5 |
VOUT_14SYNTH | 1.4V LDO output. External Capacitor is needed on this pin. | A | D3 |