SLUSE42A july 2020 – april 2023 BQ21062
PRODUCTION DATA
PARAMETER | BQ21061 | BQ21062 |
---|---|---|
ICHARGE (default) | 10mA | 67.5mA |
IPRECHARGE (default) | 2.5mA | 8.75mA |
INLIM (default) | 500mA | 100mA |
WATCHDOG TIMER (default) | Enabled | Disabled |
VINDPM (default) | Disabled | Enabled |
DPPM | Enabled | Disabled |
LS/LDO (default) | Enabled | Disabled |
LDO CONFIG (default) | LDO | Load Switch |
BATUVLO (default) | 3V | 2.8V |
MR HW RESET (default) | 8s | 14s |
AUTOWAKE TIME (default) | 1.2s | 2.4s |
TS THRESHOLD (default) | TWARM = 45°C; THOT = 60°C | TWARM = THOT = 45°C |