SLUSE42A july 2020 – april 2023 BQ21062
PRODUCTION DATA
The PG pin is an open-drain output that by default indicates when a valid IN supply is present. It may also be configured to be a general purpose output (GPO) controlled through I2C or to be a level shifted version of the MR input signal. Connect PG to the desired logic voltage rail using a 1-kΩ to 100-kΩ resistor, or use with an LED for visual indication. See Table 9-30 for details.