SLUSE42A july 2020 – april 2023 BQ21062
PRODUCTION DATA
A short on the PMID pin is detected when the PMID voltage drops below 1.6 V (PMID short threshold). PMID short threshold has a 200-mV hysteresis. When this occurs, the input FET temporarily disconnects IN for up to 200 µs to prevent stress on the device if a sudden short condition happens, before allowing a softstart on the PMID output.