SLUSE42A july 2020 – april 2023 BQ21062
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
CPMID | Capacitance in PMID pin | 1(1) | 22 | 47 | µF |
CLDO | LDO output capacitance | 1 | 2.2 | 4.7 | µF |
CVDD | VDD output capacitance | 1 | 2.2 | 4.7 | µF |
CBAT | BAT pin capacitance | 1 | – | µF | |
CIN | IN input bypass capacitance | 1 | 4.7 | 10 | µF |
CINLS | VINLS input bypass capacitance | 1 | – | µF | |
CTS | Capacitance from TS pin to ground | 0 | 0 | 1 | nF |