SLUSEG4B December 2022 – February 2024 BQ25628 , BQ25629
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 8-7 lists the memory-mapped registers for the BQ25628 registers. All register offset addresses not listed in Table 8-7 should be considered as reserved locations and the register contents should not be modified.
Address | Acronym | Register Name | Section |
---|---|---|---|
2h | REG0x02_Charge_Current_Limit | Charge Current Limit | Go |
4h | REG0x04_Charge_Voltage_Limit | Charge Voltage Limit | Go |
6h | REG0x06_Input_Current_Limit | Input Current Limit | Go |
8h | REG0x08_Input_Voltage_Limit | Input Voltage Limit | Go |
Ch | REG0x0C_VOTG_regulation | VOTG regulation | Go |
Eh | REG0x0E_Minimal_System_Voltage | Minimal System Voltage | Go |
10h | REG0x10_Pre-charge_Control | Pre-charge Control | Go |
12h | REG0x12_Termination_Control | Termination Control | Go |
14h | REG0x14_Charge_Control | Charge Control | Go |
15h | REG0x15_Charge_Timer_Control | Charge Timer Control | Go |
16h | REG0x16_Charger_Control_0 | Charger Control 0 | Go |
17h | REG0x17_Charger_Control_1 | Charger Control 1 | Go |
18h | REG0x18_Charger_Control_2 | Charger Control 2 | Go |
19h | REG0x19_Charger_Control_3 | Charger Control 3 | Go |
1Ah | REG0x1A_NTC_Control_0 | NTC Control 0 | Go |
1Bh | REG0x1B_NTC_Control_1 | NTC Control 1 | Go |
1Ch | REG0x1C_NTC_Control_2 | NTC Control 2 | Go |
1Dh | REG0x1D_Charger_Status_0 | Charger Status 0 | Go |
1Eh | REG0x1E_Charger_Status_1 | Charger Status 1 | Go |
1Fh | REG0x1F_FAULT_Status_0 | FAULT Status 0 | Go |
20h | REG0x20_Charger_Flag_0 | Charger Flag 0 | Go |
21h | REG0x21_Charger_Flag_1 | Charger Flag 1 | Go |
22h | REG0x22_FAULT_Flag_0 | FAULT Flag 0 | Go |
23h | REG0x23_Charger_Mask_0 | Charger Mask 0 | Go |
24h | REG0x24_Charger_Mask_1 | Charger Mask 1 | Go |
25h | REG0x25_FAULT_Mask_0 | FAULT Mask 0 | Go |
26h | REG0x26_ADC_Control | ADC Control | Go |
27h | REG0x27_ADC_Function_Disable_0 | ADC Function Disable 0 | Go |
28h | REG0x28_IBUS_ADC | IBUS ADC | Go |
2Ah | REG0x2A_IBAT_ADC | IBAT ADC | Go |
2Ch | REG0x2C_VBUS_ADC | VBUS ADC | Go |
2Eh | REG0x2E_VPMID_ADC | VPMID ADC | Go |
30h | REG0x30_VBAT_ADC | VBAT ADC | Go |
32h | REG0x32_VSYS_ADC | VSYS ADC | Go |
34h | REG0x34_TS_ADC | TS ADC | Go |
36h | REG0x36_TDIE_ADC | TDIE ADC | Go |
38h | REG0x38_Part_Information | Part Information | Go |
Complex bit access types are encoded to fit into small table cells. Table 8-8 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Write Type | ||
W | W | Write |
Reset or Default Value | ||
-n | Value after reset or the default value |
REG0x02_Charge_Current_Limit is shown in Figure 8-17 and described in Table 8-9.
Return to the Summary Table.
Charge Current Limit
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | ICHG | ||||||
R-0h | R/W-8h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ICHG | RESERVED | ||||||
R/W-8h | R-0h | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:11 | RESERVED | R | 0h | Reserved |
10:5 | ICHG | R/W | 8h | Charge Current Regulation Limit: This 16-bit register follows the little-endian convention. ICHG[5:3] falls in REG0x03[2:0], and ICHG[2:0] falls in REG0x02[7:5]. POR: 320mA (8h) Range: 40mA-2000mA (1h-32h) Clamped Low Clamped High Bit Step: 40mA (1h) NOTE: When Q4_FULLON=1, this register has a minimum value of 80mA |
4:0 | RESERVED | R | 0h | Reserved |
REG0x04_Charge_Voltage_Limit is shown in Figure 8-18 and described in Table 8-10.
Return to the Summary Table.
Charge Voltage Limit
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | VREG | ||||||
R-0h | R/W-1A4h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VREG | RESERVED | ||||||
R/W-1A4h | R-0h | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:12 | RESERVED | R | 0h | Reserved |
11:3 | VREG | R/W | 1A4h | Battery Voltage Regulation Limit: This 16-bit register follows the little-endian convention. VREG[8:5] falls in REG0x05[3:0], and VREG[4:0] falls in REG0x04[7:3]. POR: 4200mV (1A4h) Range: 3500mV-4800mV (15Eh-1E0h) Clamped Low Clamped High Bit Step: 10mV |
2:0 | RESERVED | R | 0h | Reserved |
REG0x06_Input_Current_Limit is shown in Figure 8-19 and described in Table 8-11.
Return to the Summary Table.
Input Current Limit
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | IINDPM | ||||||
R-0h | R/W-A0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
IINDPM | RESERVED | ||||||
R/W-A0h | R-0h | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:12 | RESERVED | R | 0h | Reserved |
11:4 | IINDPM | R/W | A0h | Input Current Regulation Limit: This 16-bit register follows the little-endian convention. IINDPM[7:4] falls in REG0x07[3:0], and IINDPM[3:0] falls in REG0x06[7:4]. Based on D+/D- detection results: USB SDP = 500mA USB CDP = 1.5A USB DCP = 1.5A Unknown Adapter = 500mA Non-Standard Adapter = 1A/2.1A/2.4A POR: 3200mA (A0h) Range: 100mA-3200mA (5h-A0h) Clamped Low Clamped High Bit Step: 20mA When the adapter is removed, IINDPM is reset to its POR value of 3.2 A. |
3:0 | RESERVED | R | 0h | Reserved |
REG0x08_Input_Voltage_Limit is shown in Figure 8-20 and described in Table 8-12.
Return to the Summary Table.
Input Voltage Limit
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | VINDPM | ||||||
R-0h | R/W-73h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VINDPM | RESERVED | ||||||
R/W-73h | R-0h | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:14 | RESERVED | R | 0h | Reserved |
13:5 | VINDPM | R/W | 73h | Absolute Input Voltage Regulation Limit: This 16-bit register follows the little-endian convention. VINDPM[8:3] falls in REG0x09[5:0], and VINDPM[2:0] falls in REG0x08[7:5]. POR: 4600mV (73h) Range: 3800mV-16800mV (5Fh-1A4h) Clamped Low Clamped High Bit Step: 40mV |
4:0 | RESERVED | R | 0h | Reserved |
REG0x0C_VOTG_regulation is shown in Figure 8-21 and described in Table 8-13.
Return to the Summary Table.
VOTG regulation
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | VOTG | ||||||
R-0h | R/W-3Fh | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VOTG | RESERVED | ||||||
R/W-3Fh | R-0h | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:13 | RESERVED | R | 0h | Reserved |
12:6 | VOTG | R/W | 3Fh | Boost mode regulation voltage: This 16-bit register follows the little-endian convention. VOTG[6:2] falls in REG0x0D[4:0], and VOTG[1:0] falls in REG0x0C[7:6]. POR: 5040mV (3Fh) Range: 3840mV-5200mV (30h-41h) Clamped Low Clamped High Bit Step: 80mV |
5:0 | RESERVED | R | 0h | Reserved |
REG0x0E_Minimal_System_Voltage is shown in Figure 8-22 and described in Table 8-14.
Return to the Summary Table.
Minimal System Voltage
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | VSYSMIN | ||||||
R-0h | R/W-2Ch | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VSYSMIN | RESERVED | ||||||
R/W-2Ch | R-0h | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:12 | RESERVED | R | 0h | Reserved |
11:6 | VSYSMIN | R/W | 2Ch | Minimal System Voltage: This 16-bit register follows the little-endian convention. VSYSMIN[5:2] falls in REG0x0F[3:0], and VSYSMIN[1:0] falls in REG0x0E[7:6]. POR: 3520mV (2Ch) Range: 2560mV-3840mV (20h-30h) Clamped Low Clamped High Bit Step: 80mV |
5:0 | RESERVED | R | 0h | Reserved |
REG0x10_Pre-charge_Control is shown in Figure 8-23 and described in Table 8-15.
Return to the Summary Table.
Pre-charge Control
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
R-0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
IPRECHG | RESERVED | ||||||
R/W-3h | R-0h | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:8 | RESERVED | R | 0h | Reserved |
7:3 | IPRECHG | R/W | 3h | Pre-charge current regulation limit: This 16-bit register follows the little-endian convention. IPRECHG[4:0] falls in REG0x10[7:3] POR: 30mA (3h) Range: 10mA-310mA (1h-1Fh) Clamped Low Bit Step: 10mA (1h) NOTE: When Q4_FULLON=1, this register has a minimum value of 80mA, so Reset value becomes 80mA in this case |
2:0 | RESERVED | R | 0h | Reserved |
REG0x12_Termination_Control is shown in Figure 8-24 and described in Table 8-16.
Return to the Summary Table.
Termination Control
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
R-0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ITERM | RESERVED | ||||||
R/W-4h | R-0h | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:8 | RESERVED | R | 0h | Reserved |
7:2 | ITERM | R/W | 4h | Termination Current Threshold: This 16-bit register follows the little-endian convention. ITERM[5:0] falls in REG0x12[7:2]. POR: 20mA (4h) Range: 5mA-310mA (1h-3Eh) Clamped Low Bit Step: 5mA (1h) NOTE: When Q4_FULLON=1, this register has a minimum value of 60mA, so Reset value becomes 60mA in this case |
1:0 | RESERVED | R | 0h | Reserved |
REG0x14_Charge_Control is shown in Figure 8-25 and described in Table 8-17.
Return to the Summary Table.
Charge Control
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Q1_FULLON | Q4_FULLON | ITRICKLE | TOPOFF_TMR | EN_TERM | VINDPM_BAT_TRACK | VRECHG | |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-1h | R/W-1h | R/W-0h | |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Q1_FULLON | R/W | 0h | Forces RBFET (Q1) into low resistance state (26 mΩ) , regardless of IINDPM setting. 0h = RBFET RDSON determined by IINDPM setting (default) 1h = RBFET RDSON is always 26 mΩ |
6 | Q4_FULLON | R/W | 0h | Forces BATFET (Q4) into low resistance state (15 mΩ), regardless of ICHG setting (Only applies when VBAT > VSYSMIN). 0h = BATFET RDSON determined by charge current (default) 1h = BATFET RDSON is always 15 mΩ |
5 | ITRICKLE | R/W | 0h | Trickle charging current setting: 0b = 10mA (default) 1b = 40mA |
4:3 | TOPOFF_TMR | R/W | 0h | Top-off timer control: 0h = Disabled (default) 1h = 17 mins 2h = 35 mins 3h = 52 mins |
2 | EN_TERM | R/W | 1h | Enable termination: 0h = Disable 1h = Enable (default) |
1 | VINDPM_BAT_TRACK | R/W | 1h | Sets VINDPM to track BAT voltage. Actual VINDPM is higher of the VINDPM register value and VBAT + VINDPM_BAT_TRACK. 0h = Disable function (VINDPM set by register) 1h = VBAT + 400 mV (default) |
0 | VRECHG | R/W | 0h | Battery Recharge Threshold Offset (Below VREG) 0h = 100mV (default) 1h = 200mV |
REG0x15_Charge_Timer_Control is shown in Figure 8-26 and described in Table 8-18.
Return to the Summary Table.
Charge Timer Control
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DIS_STAT | EN_AUTO_INDET | FORCE_INDET | EN_DCP_BIAS | TMR2X_EN | EN_SAFETY_TMRS | PRECHG_TMR | CHG_TMR |
R/W-0h | R/W-1h | R/W-0h | R/W-1h | R/W-1h | R/W-1h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | DIS_STAT | R/W | 0h | Disable the STAT pin output 0h = Enable (default) 1h = Disable |
6 | EN_AUTO_INDET | R/W | 1h | Automatic D+/D- Detection Enable 0h = Disable DPDM detection when VBUS is plugged-in 1h = Enable DPDM detection when VBUS is plugged-in (default) |
5 | FORCE_INDET | R/W | 0h | Force D+/D- detection 0h = Do not force DPDM detection (default) 1h = Force DPDM algorithm, when DPDM detection is done, this bit is reset to 0 |
4 | EN_DCP_BIAS | R/W | 1h | Enable 600 mV bias on D+ pin whenever DCP is detected by BC1.2 detection algorithm (VBUS_STAT = 011b.)
0h = Disable 600 mV bias on D+ pin 1h = Enable 600 mV bias on D+ pin if DCP detected |
3 | TMR2X_EN | R/W | 1h | 2X charging timer control 0h = Trickle charge, pre-charge and fast charge timer not slowed by 2X during input DPM or thermal regulation. 1h = Trickle charge, pre-charge and fast charge timer slowed by 2X during input DPM or thermal regulation (default) |
2 | EN_SAFETY_TMRS | R/W | 1h | Enable fast charge, pre-charge and trickle charge timers 0h = Disable 1h = Enable (default) |
1 | PRECHG_TMR | R/W | 0h | Pre-charge safety timer setting 0h = 2.5 hrs (default) 1h = 0.62 hrs |
0 | CHG_TMR | R/W | 0h | Fast charge safety timer setting 0h = 14.5 hrs (default) 1h = 28 hrs |
REG0x16_Charger_Control_0 is shown in Figure 8-27 and described in Table 8-19.
Return to the Summary Table.
Charger Control 0
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
EN_AUTO_IBATDIS | FORCE_IBATDIS | EN_CHG | EN_HIZ | FORCE_PMID_DIS | WD_RST | WATCHDOG | |
R/W-1h | R/W-0h | R/W-1h | R/W-0h | R/W-0h | R/W-0h | R/W-1h | |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | EN_AUTO_IBATDIS | R/W | 1h | Enable the auto battery discharging during the battery OVP fault 0h = The charger does NOT apply a discharging current on BAT during battery OVP triggered 1h = The charger does apply a discharging current on BAT during battery OVP triggered (default) |
6 | FORCE_IBATDIS | R/W | 0h | Force a battery discharging current (~30mA) 0h = IDLE (default) 1h = Force the charger to apply a discharging current on BAT |
5 | EN_CHG | R/W | 1h | Charger enable configuration 0h = Charge Disable 1h = Charge Enable (default) |
4 | EN_HIZ | R/W | 0h | Enable HIZ mode. 0h = Disable (default) 1h = Enable |
3 | FORCE_PMID_DIS | R/W | 0h | Force a PMID discharge current (~30mA.) 0h = Disable (default) 1h = Enable |
2 | WD_RST | R/W | 0h | I2C watch dog timer reset 0h = Normal (default) 1h = Reset (this bit goes back to 0 after timer reset) |
1:0 | WATCHDOG | R/W | 1h | Watchdog timer setting 0h = Disable 1h = 50s (default) 2h = 100s 3h = 200s |
REG0x17_Charger_Control_1 is shown in Figure 8-28 and described in Table 8-20.
Return to the Summary Table.
Charger Control 1
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
REG_RST | TREG | SET_CONV_FREQ | SET_CONV_STRN | RESERVED | VBUS_OVP | ||
R/W-0h | R/W-1h | R/W-0h | R/W-3h | R-0h | R/W-1h | ||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | REG_RST | R/W | 0h | Reset registers to default values and reset timer Value resets to 0 after reset completes. 0h = Not reset (default) 1h = Reset |
6 | TREG | R/W | 1h | Thermal regulation thresholds. 0h = 60C 1h = 120C (default) |
5:4 | SET_CONV_FREQ | R/W | 0h | Adjust switching frequency of the converter
0h = Nominal, 1.5 MHz (default) 1h = -10%, 1.35 MHz 2h = +10%, 1.65 MHz 3h = RESERVED |
3:2 | SET_CONV_STRN | R/W | 3h | Adjust the high side and low side drive strength of the converter to adjust efficiency versus EMI. 0h = weak 1h = normal 2h = RESERVED 3h = strong |
1 | RESERVED | R | 0h | Reserved |
0 | VBUS_OVP | R/W | 1h | Sets VBUS overvoltage protection threshold 0h = 6.3 V 1h = 18.5 V (default) |
REG0x18_Charger_Control_2 is shown in Figure 8-29 and described in Table 8-21.
Return to the Summary Table.
Charger Control 2
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
EN_BYPASS_OTG | EN_OTG | PFM_OTG_DIS | PFM_FWD_DIS | BATFET_CTRL_WVBUS | BATFET_DLY | BATFET_CTRL | |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-1h | R/W-0h | |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | EN_BYPASS_OTG | R/W | 0h | Enable the Boost bypass mode 0h = Disable (default) 1h = Enable |
6 | EN_OTG | R/W | 0h | Boost mode control 0b = OTG Disable (default) 1b = OTG Enable |
5 | PFM_OTG_DIS | R/W | 0h | Disable PFM in boost mode 0h = Enable (Default) 1h = Disable |
4 | PFM_FWD_DIS | R/W | 0h | Disable PFM in forward buck mode 0h = Enable (Default) 1h = Disable |
3 | BATFET_CTRL_WVBUS | R/W | 0h | Optionally allows BATFET off or system power reset with adapter present. 0h = 0x0 1h = 0x1 |
2 | BATFET_DLY | R/W | 1h | Delay time added to the taking action in bits [1:0] of the BATFET_CTRL 0h = Add 20 ms delay time 1h = Add 10s delay time (default) |
1:0 | BATFET_CTRL | R/W | 0h | BATFET control The control logic of the BATFET to force the device enter different modes. 0h = Normal (default) 1h = Shutdown Mode 2h = Ship Mode 3h = System Power Reset |
REG0x19_Charger_Control_3 is shown in Figure 8-30 and described in Table 8-22.
Return to the Summary Table.
Charger Control 3
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
IBAT_PK | VBAT_UVLO | VBAT_OTG_MIN | RESERVED | EN_EXTILIM | CHG_RATE | ||
R/W-3h | R/W-0h | R/W-0h | R-0h | R/W-1h | R/W-0h | ||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:6 | IBAT_PK | R/W | 3h | Battery discharging peak current protection threshold setting 0h = 1.5A 1h = 3A 2h = 6A 3h = 12A (default) |
5 | VBAT_UVLO | R/W | 0h | Select the VBAT_UVLO falling threshold and VBAT_SHORT threshold 0h = VBAT_UVLO 2.2V, VBAT_SHORT 2.05V (default) 1h = VBAT_UVLO 1.8V, VBAT_SHORT 1.85V |
4 | VBAT_OTG_MIN | R/W | 0h | Select the minimal battery voltage to start the boost mode 0h = 3V rising / 2.8 falling (default) 1h = 2.6V rising / 2.4 falling |
3 | RESERVED | R | 0h | Reserved |
2 | EN_EXTILIM | R/W | 1h | BQ25628: Enable the external ILIM pin input current regulation 0b = Disabled 1b = Enabled (default) BQ25629: Reserved with default 0 |
1:0 | CHG_RATE | R/W | 0h | The charge rate definition for the fast charge stage. The charging current fold back value is equal to ICHG register setting times the fold back ratio, then divided by the charge rate. 0h = 1C (default) 1h = 2C 2h = 4C 3h = 6C |
REG0x1A_NTC_Control_0 is shown in Figure 8-31 and described in Table 8-23.
Return to the Summary Table.
NTC Control 0
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TS_IGNORE | TS_TH_OTG_HOT | TS_TH_OTG_COLD | TS_ISET_WARM | TS_ISET_COOL | |||
R/W-0h | R/W-1h | R/W-1h | R/W-3h | R/W-1h | |||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | TS_IGNORE | R/W | 0h | Ignore the TS feedback: the charger considers the TS is always good to allow charging and OTG modes, TS_STAT reports TS_NORMAL condition. 0h = Not ignore (Default) 1h = Ignore |
6:5 | TS_TH_OTG_HOT | R/W | 1h | OTG Mode TS_HOT rising temperature threshold to transition from normal operation into suspended OTG mode when a 103AT NTC thermistor is used, RT1=5.24kΩ and RT2=30.31kΩ. 0h = 55°C 1h = 60°C (default) 2h = 65°C 3h = Disable |
4 | TS_TH_OTG_COLD | R/W | 1h | OTG Mode TS_COLD falling temperature threshold to transition from normal operation into suspended OTG mode when a 103AT NTC thermistor is used, RT1=5.24kΩ and RT2=30.31kΩ. 0h = -20°C 1h = -10°C (default) |
3:2 | TS_ISET_WARM | R/W | 3h | TS_WARM Current Setting 0h = Charge Suspend 1h = Set ICHG to 20% 2h = Set ICHG to 40% 3h = ICHG unchanged (default) |
1:0 | TS_ISET_COOL | R/W | 1h | TS_COOL Current Setting 0h = Charge Suspend 1h = Set ICHG to 20% (default) 2h = Set ICHG to 40% 3h = ICHG unchanged |
REG0x1B_NTC_Control_1 is shown in Figure 8-32 and described in Table 8-24.
Return to the Summary Table.
NTC Control 1
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TS_TH1_TH2_TH3 | TS_TH4_TH5_TH6 | TS_VSET_WARM | |||||
R/W-1h | R/W-1h | R/W-1h | |||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:5 | TS_TH1_TH2_TH3 | R/W | 1h | TH1, TH2 and TH3 comparator falling temperature thresholds when a 103AT NTC thermistor is used, RT1=5.24kΩ and RT2=30.31kΩ. 0h = TH1 is 0°C, TH2 is 5°C, TH3 is 15°C 1h = TH1 is 0°C, TH2 is 10°C, TH3 is 15°C (default) 2h = TH1 is 0°C, TH2 is 15°C, TH3 is 20°C 3h = TH1 is 0°C, TH2 is 20°C, TH3 20°C 4h = TH1 is -5°C, TH2 is 5°C, TH3 is 15°C 5h = TH1 is -5°C, TH2 is 10°C, TH3 is 15°C 6h = TH1 is -5°C, TH2 is 10°C, TH3 is 20°C 7h = TH1 is 0°C, TH2 is 10°C, TH3 is 20°C |
4:2 | TS_TH4_TH5_TH6 | R/W | 1h | TH4, TH5 and TH6 comparator rising temperature thresholds when a 103AT NTC thermistor is used, RT1=5.24kΩ and RT2=30.31kΩ. 0h = TH4 is 35°C, TH5 is 40°C, TH6 is 60°C 1h = TH4 is 35°C, TH5 is 45°C, TH6 is 60°C (default) 2h = TH4 is 35°C, TH5 is 50°C, TH6 is 60°C 3h = TH4 is 40°C, TH5 is 55°C, TH6 is 60°C 4h = TH4 is 35°C, TH5 is 40°C, TH6 is 50°C 5h = TH4 is 35°C, TH5 is 45°C, TH6 is 50°C 6h = TH4 is 40°C, TH5 is 45°C, TH6 is 60°C 7h = TH4 is 40°C, TH5 is 50°C, TH6 is 60°C |
1:0 | TS_VSET_WARM | R/W | 1h | TS_WARM Voltage Setting 0h = Set VREG to VREG-300mV 1h = Set VREG to VREG-200mV (default) 2h = Set VREG to VREG-100mV 3h = VREG unchanged |
REG0x1C_NTC_Control_2 is shown in Figure 8-33 and described in Table 8-25.
Return to the Summary Table.
NTC Control 2
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | TS_VSET_SYM | TS_VSET_PREWARM | TS_ISET_PREWARM | TS_ISET_PRECOOL | |||
R-0h | R/W-0h | R/W-3h | R/W-3h | R/W-3h | |||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R | 0h | RESERVED |
6 | TS_VSET_SYM | R/W | 0h | When this bit is set to 0, the voltage regulation for TS_PRECOOL and TS_COOL is unchanged. When this bit is set to 1, TS_PRECOOL uses the TS_VSET_PREWARM setting of TS_PREWARM and TS_COOL uses the TS_VSET_WARM setting of TS_WARM . 0h = VREG unchanged (default) 1h = TS_COOLx matches TS_WARMx |
5:4 | TS_VSET_PREWARM | R/W | 3h | Advanced temperature profile voltage setting for TS_PREWARM (TH4 - TH5) 0h = Set VREG to VREG-300mV 1h = Set VREG to VREG-200mV 2h = Set VREG to VREG-100mV 3h = VREG unchanged (default) |
3:2 | TS_ISET_PREWARM | R/W | 3h | Advanced temperature profile current setting for TS_PREWARM zone(TH4 - TH5) 0h = Charge Suspend 1h = Set ICHG to 20% 2h = Set ICHG to 40% 3h = ICHG unchanged (default) |
1:0 | TS_ISET_PRECOOL | R/W | 3h | Advanced temperature profile current setting for TS_PRECOOL zone (TH2 - TH3) 0h = Charge Suspend 1h = Set ICHG to 20% 2h = Set ICHG to 40% 3h = ICHG unchanged (default) |
REG0x1D_Charger_Status_0 is shown in Figure 8-34 and described in Table 8-26.
Return to the Summary Table.
Charger Status 0
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | ADC_DONE_STAT | TREG_STAT | VSYS_STAT | IINDPM_STAT | VINDPM_STAT | SAFETY_TMR_STAT | WD_STAT |
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R | 0h | Reserved |
6 | ADC_DONE_STAT | R | 0h | ADC Conversion Status (in one-shot mode only) Note: Always reads 0 in continuous mode 0h = Conversion not complete 1h = Conversion complete |
5 | TREG_STAT | R | 0h | IC Thermal regulation status 0h = Normal 1h = Device in thermal regulation |
4 | VSYS_STAT | R | 0h | VSYS Regulation Status (forward mode) 0h = Not in VSYSMIN regulation (BAT>VSYSMIN) 1h = In VSYSMIN regulation (BAT<VSYSMIN) |
3 | IINDPM_STAT | R | 0h | In forward mode, indicates that either IINDPM regulation is active or ILIM pin regulation is active In OTG mode, indicates that IOTG regulation is active 0h = Normal 1h = In IINDPM/ILIM regulation or IOTG regulation |
2 | VINDPM_STAT | R | 0h | VINDPM status (forward mode) or VOTG status (OTG mode, backup mode) 0h = Normal 1h = In VINDPM regulation or VOTG regulation |
1 | SAFETY_TMR_STAT | R | 0h | Fast charge, trickle charge and pre-charge timer status 0h = Normal 1h = Safety timer expired |
0 | WD_STAT | R | 0h | I2C watch dog timer status 0h = Normal 1h = WD timer expired |
REG0x1E_Charger_Status_1 is shown in Figure 8-35 and described in Table 8-27.
Return to the Summary Table.
Charger Status 1
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | CHG_STAT | VBUS_STAT | |||||
R-0h | R-0h | R-0h | |||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:5 | RESERVED | R | 0h | Reserved |
4:3 | CHG_STAT | R | 0h | Charge Status bits 0h = Not Charging or Charge Terminated 1h = Trickle Charge, Pre-charge or Fast charge (CC mode) 2h = Taper Charge (CV mode) 3h = Top-off Timer Active Charging |
2:0 | VBUS_STAT | R | 0h | VBUS status bits BQ25629: 000b = No qualified adapter, or EN_AUTO_INDET = 0. 001b = USB SDP Adapter (500mA) 010b = USB CDP Adapter (1.5A) 011b = USB DCP Adapter (1.5A) 100b = Unknown Adapter (500mA) 101b = Non-Standard Adapter (1A/2.1A/2.4A) 110b = Reserved 111b = In boost OTG mode BQ25628: 100b = Unknown Adapter (default IINDPM setting) |
REG0x1F_FAULT_Status_0 is shown in Figure 8-36 and described in Table 8-28.
Return to the Summary Table.
FAULT Status 0
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VBUS_FAULT_STAT | BAT_FAULT_STAT | SYS_FAULT_STAT | OTG_FAULT_STAT | TSHUT_STAT | TS_STAT | ||
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | ||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | VBUS_FAULT_STAT | R | 0h | VBUS fault status, VBUS OVP and sleep comparator 0h = Normal 1h = Device not switching due to over voltage protection or sleep comparator |
6 | BAT_FAULT_STAT | R | 0h | BAT fault status, IBAT OCP and VBAT OVP 0h = Normal 1h = Device in battery over current protection or battery overvoltage protection |
5 | SYS_FAULT_STAT | R | 0h | VSYS under voltage and over voltage status 0h = Normal 1h = SYS in SYS short circuit or over voltage |
4 | OTG_FAULT_STAT | R | 0h | Forward mode: IBUS overcurrent or PMID overvoltage Boost mode: PMID and VBUS reverse-current, under voltage and over voltage status 0h = Normal 1h = Fault detected |
3 | TSHUT_STAT | R | 0h | IC temperature shutdown status 0h = Normal 1h = Device in thermal shutdown protection |
2:0 | TS_STAT | R | 0h | The TS temperature zone. 0h = TS_NORMAL 1h = TS_COLD or TS_OTG_COLD or TS resistor string power rail is not available. 2h = TS_HOT or TS_OTG_HOT 3h = TS_COOL 4h = TS_WARM 5h = TS_PRECOOL 6h = TS_PREWARM 7h = TS pin bias reference fault |
REG0x20_Charger_Flag_0 is shown in Figure 8-37 and described in Table 8-29.
Return to the Summary Table.
Charger Flag 0
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | ADC_DONE_FLAG | TREG_FLAG | VSYS_FLAG | IINDPM_FLAG | VINDPM_FLAG | SAFETY_TMR_FLAG | WD_FLAG |
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R | 0h | Reserved |
6 | ADC_DONE_FLAG | R | 0h | ADC conversion flag (only in one-shot mode) 0h = Conversion not completed 1h = Conversion completed |
5 | TREG_FLAG | R | 0h | IC Thermal regulation flag 0h = Normal 1h = TREG signal rising threshold detected |
4 | VSYS_FLAG | R | 0h | VSYS min regulation flag 0h = Normal 1h = Entered or existed VSYS min regulation |
3 | IINDPM_FLAG | R | 0h | Indicates that either the IINDPM regulation loop, ILIM pin regulation or IOTG regulation loop has been entered. 0h = Normal 1h = IINDPM, ILIM or IOTG regulation signal rising edge detected |
2 | VINDPM_FLAG | R | 0h | VINDPM or VOTG flag 0h = Normal 1h = VINDPM or VOTG regulation signal rising edge detected |
1 | SAFETY_TMR_FLAG | R | 0h | Fast charge, trickle charge and pre-charge timer flag 0h = Normal 1h = Fast charge timer expired rising edge detected |
0 | WD_FLAG | R | 0h | I2C watchdog timer flag 0h = Normal 1h = WD timer signal rising edge detected |
REG0x21_Charger_Flag_1 is shown in Figure 8-38 and described in Table 8-30.
Return to the Summary Table.
Charger Flag 1
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | CHG_FLAG | RESERVED | VBUS_FLAG | ||||
R-0h | R-0h | R-0h | R-0h | ||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:4 | RESERVED | R | 0h | Reserved |
3 | CHG_FLAG | R | 0h | Charge status flag 0h = Normal 1h = Charge status changed |
2:1 | RESERVED | R | 0h | Reserved |
0 | VBUS_FLAG | R | 0h | VBUS status flag 0h = Normal 1h = VBUS status changed |
REG0x22_FAULT_Flag_0 is shown in Figure 8-39 and described in Table 8-31.
Return to the Summary Table.
FAULT Flag 0
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VBUS_FAULT_FLAG | BAT_FAULT_FLAG | SYS_FAULT_FLAG | OTG_FAULT_FLAG | TSHUT_FLAG | RESERVED | TS_FLAG | |
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | VBUS_FAULT_FLAG | R | 0h | VBUS over-voltage or sleep flag 0h = Normal 1h = Entered VBUS OVP or sleep |
6 | BAT_FAULT_FLAG | R | 0h | IBAT over-current and VBAT over-voltage flag 0h = Normal 1h = Entered battery discharged OCP or VBAT OVP |
5 | SYS_FAULT_FLAG | R | 0h | VSYS over voltage and SYS short flag 0h = Normal 1h = Stopped switching due to system over-voltage or SYS short fault |
4 | OTG_FAULT_FLAG | R | 0h | Forward mode: IBUS overcurrent or PMID overvoltage Boost mode: PMID and VBUS reverse-current, under voltage and over voltage flag 0h = Normal 1h = Turned off PMID_GD or stopped boost mode due to forward over-current, over-voltage or boost mode reverse-current, under-voltage or over-voltage faults |
3 | TSHUT_FLAG | R | 0h | IC thermal shutdown flag 0h = Normal 1h = TS shutdown signal rising threshold detected |
2:1 | RESERVED | R | 0h | Reserved |
0 | TS_FLAG | R | 0h | TS status flag 0h = Normal 1h = A change to TS status was detected |
REG0x23_Charger_Mask_0 is shown in Figure 8-40 and described in Table 8-32.
Return to the Summary Table.
Charger Mask 0
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | ADC_DONE_MASK | TREG_MASK | VSYS_MASK | IINDPM_MASK | VINDPM_MASK | SAFETY_TMR_MASK | WD_MASK |
R-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R | 0h | Reserved |
6 | ADC_DONE_MASK | R/W | 0h | ADC conversion mask flag (only in one-shot mode) 0h = ADC conversion done does produce INT pulse 1h = ADC conversion done does not produce INT pulse |
5 | TREG_MASK | R/W | 0h | IC thermal regulation mask flag 0h = Entering TREG does produce INT 1h = Entering TREG does not produce INT |
4 | VSYS_MASK | R/W | 0h | VSYS min regulation mask flag 0h = Enter or exit VSYSMIN regulation does produce INT pulse 1h = Enter or exit VSYSMIN regulation does not produce INT pulse |
3 | IINDPM_MASK | R/W | 0h | IINDPM, ILIM or IOTG mask 0h = Enter IINDPM, ILIM or IOTG does produce INT pulse 1h = Enter IINDPM, ILIM or IOTG does not produce INT pulse |
2 | VINDPM_MASK | R/W | 0h | VINDPM or VOTG mask 0h = Enter VINDPM or VOTG does produce INT pulse 1h = Enter VINDPM or VOTG does not produce INT pulse |
1 | SAFETY_TMR_MASK | R/W | 0h | Fast charge, trickle charge and pre-charge timer mask flag 0h = Fast charge, trickle charge or pre-charge timer expiration does produce INT 1h = Fast charge, trickle charge or pre-charge timer expiration does not produce INT |
0 | WD_MASK | R/W | 0h | I2C watch dog timer mask 0h = I2C watch dog timer expired does produce INT pulse 1h = I2C watch dog timer expired does not produce INT pulse |
REG0x24_Charger_Mask_1 is shown in Figure 8-41 and described in Table 8-33.
Return to the Summary Table.
Charger Mask 1
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | CHG_MASK | RESERVED | VBUS_MASK | ||||
R-0h | R/W-0h | R-0h | R/W-0h | ||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:4 | RESERVED | R | 0h | Reserved |
3 | CHG_MASK | R/W | 0h | Charge status mask flag 0h = Charging status change does produce INT 1h = Charging status change does not produce INT |
2:1 | RESERVED | R | 0h | Reserved |
0 | VBUS_MASK | R/W | 0h | VBUS status mask flag 0h = VBUS status change does produce INT 1h = VBUS status change does not produce INT |
REG0x25_FAULT_Mask_0 is shown in Figure 8-42 and described in Table 8-34.
Return to the Summary Table.
FAULT Mask 0
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VBUS_FAULT_MASK | BAT_FAULT_MASK | SYS_FAULT_MASK | OTG_FAULT_MASK | TSHUT_MASK | RESERVED | TS_MASK | |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R-0h | R/W-0h | |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | VBUS_FAULT_MASK | R/W | 0h | VBUS over-voltage and sleep comparator mask flag 0h = Entering VBUS OVP or sleep does produce INT 1h = Entering VBUS OVP or sleep does not produce INT |
6 | BAT_FAULT_MASK | R/W | 0h | IBAT over current and VBAT overvoltage mask flag 0h = IBAT OCP fault or VBAT OVP fault does produce INT 1h = Neither IBAT OCP fault nor VBAT OVP fault produces INT |
5 | SYS_FAULT_MASK | R/W | 0h | SYS over voltage and SYS short mask 0h = System over-voltage or SYS short fault does produce INT 1h = Neither system over voltage nor SYS short fault produces INT |
4 | OTG_FAULT_MASK | R/W | 0h | Forward mode: IBUS overcurrent or PMID overvoltage Boost mode: PMID and VBUS reverse-current, under voltage and over voltage mask 0h = OTG VBUS or PMID reverse-current, under voltage fault or over voltage fault does produce INT 1h = Neither reverse-current fault, OTG PMID or VBUS under voltage nor over voltage fault produces INT |
3 | TSHUT_MASK | R/W | 0h | IC thermal shutdown mask flag 0h = TSHUT does produce INT 1h = TSHUT does not produce INT |
2:1 | RESERVED | R | 0h | Reserved |
0 | TS_MASK | R/W | 0h | Temperature charging profile interrupt mask 0h = A change to TS temperature zone does produce INT 1h = A change to the TS temperature zone does not produce INT |
REG0x26_ADC_Control is shown in Figure 8-43 and described in Table 8-35.
Return to the Summary Table.
ADC Control
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ADC_EN | ADC_RATE | ADC_SAMPLE | ADC_AVG | ADC_AVG_INIT | RESERVED | ||
R/W-0h | R/W-0h | R/W-3h | R/W-0h | R/W-0h | R-0h | ||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | ADC_EN | R/W | 0h | ADC Control The registers POR to all 0 's, then after that always retain the last measurement, and never clear. 0h = Disable (default) 1h = Enable |
6 | ADC_RATE | R/W | 0h | ADC conversion rate control 0h = Continuous conversion (default) 1h = One shot conversion |
5:4 | ADC_SAMPLE | R/W | 3h | ADC sample speed 0h = 12 bit effective resolution 1h = 11 bit effective resolution 2h = 10 bit effective resolution 3h = 9 bit effective resolution (default) |
3 | ADC_AVG | R/W | 0h | ADC average control 0h = Single value (default) 1h = Running average |
2 | ADC_AVG_INIT | R/W | 0h | ADC average initial value control 0h = Start average using the existing register value (default) 1h = Start average using a new ADC conversion |
1:0 | RESERVED | R | 0h | Reserved |
REG0x27_ADC_Function_Disable_0 is shown in Figure 8-44 and described in Table 8-36.
Return to the Summary Table.
ADC Function Disable 0
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
IBUS_ADC_DIS | IBAT_ADC_DIS | VBUS_ADC_DIS | VBAT_ADC_DIS | VSYS_ADC_DIS | TS_ADC_DIS | TDIE_ADC_DIS | VPMID_ADC_DIS |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | IBUS_ADC_DIS | R/W | 0h | IBUS ADC control 0h = Enable (Default) 1h = Disable |
6 | IBAT_ADC_DIS | R/W | 0h | IBAT ADC control 0h = Enable (Default) 1h = Disable |
5 | VBUS_ADC_DIS | R/W | 0h | VBUS ADC control 0h = Enable (Default) 1h = Disable |
4 | VBAT_ADC_DIS | R/W | 0h | VBAT ADC control 0h = Enable (Default) 1h = Disable |
3 | VSYS_ADC_DIS | R/W | 0h | VSYS ADC control 0h = Enable (Default) 1h = Disable |
2 | TS_ADC_DIS | R/W | 0h | TS ADC control 0h = Enable (Default) 1h = Disable |
1 | TDIE_ADC_DIS | R/W | 0h | TDIE ADC control 0h = Enable (Default) 1h = Disable |
0 | VPMID_ADC_DIS | R/W | 0h | VPMID ADC control 0h = Enable (Default) 1h = Disable |
REG0x28_IBUS_ADC is shown in Figure 8-45 and described in Table 8-37.
Return to the Summary Table.
IBUS ADC
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
IBUS_ADC | |||||||
R-0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
IBUS_ADC | RESERVED | ||||||
R-0h | R-0h | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:1 | IBUS_ADC | R | 0h | IBUS ADC reading Reported in 2 's Complement. When the current is flowing from VBUS to PMID, IBUS ADC reports positive value, and when the current is flowing from PMID to VBUS, IBUS ADC reports negative value. POR: 0mA (0h) Format: 2s Complement Range: -4000mA-4000mA (7830h-7FFFh), (0h-7D0h) Clamped Low Clamped High Bit Step: 2mA |
0 | RESERVED | R | 0h | Reserved |
REG0x2A_IBAT_ADC is shown in Figure 8-46 and described in Table 8-38.
Return to the Summary Table.
IBAT ADC
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
IBAT_ADC | |||||||
R-0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
IBAT_ADC | RESERVED | ||||||
R-0h | R-0h | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:2 | IBAT_ADC | R | 0h | IBAT ADC reading Reported in 2 's Complement. The IBAT ADC reports positive value for the battery charging current, and negative value for the battery discharging current. The IBAT ADC resets to zero when EN_CHG=0. POR: 0mA (0h) Format: 2s Complement Range: -7500mA-4000mA (38ADh-3FFFh), (0h-3E8h) Clamped Low Clamped High Bit Step: 4mA The IBAT ADC current can only be positive or zero in forward mode, and negative or zero in battery-only mode. If polarity of battery current changes from charging to discharging or vice-versa during the ADC measurement, the conversion is aborted and the register reports code 0x8000 (which is code 0x2000 for IBAT_ADC field) |
1:0 | RESERVED | R | 0h | Reserved |
REG0x2C_VBUS_ADC is shown in Figure 8-47 and described in Table 8-39.
Return to the Summary Table.
VBUS ADC
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | VBUS_ADC | ||||||
R-0h | R-0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VBUS_ADC | RESERVED | ||||||
R-0h | R-0h | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | RESERVED | R | 0h | Reserved |
14:2 | VBUS_ADC | R | 0h | VBUS ADC reading POR: 0mV (0h) Range: 0mV-18000mV (0h-11B6h) Clamped High Bit Step: 3.97mV |
1:0 | RESERVED | R | 0h | Reserved |
REG0x2E_VPMID_ADC is shown in Figure 8-48 and described in Table 8-40.
Return to the Summary Table.
VPMID ADC
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | VPMID_ADC | ||||||
R-0h | R-0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VPMID_ADC | RESERVED | ||||||
R-0h | R-0h | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | RESERVED | R | 0h | Reserved |
14:2 | VPMID_ADC | R | 0h | VPMID ADC reading POR: 0mV (0h) Range: 0mV-18000mV (0h-11B6h) Clamped High Bit Step: 3.97mV |
1:0 | RESERVED | R | 0h | Reserved |
REG0x30_VBAT_ADC is shown in Figure 8-49 and described in Table 8-41.
Return to the Summary Table.
VBAT ADC
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | VBAT_ADC | ||||||
R-0h | R-0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VBAT_ADC | RESERVED | ||||||
R-0h | R-0h | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:13 | RESERVED | R | 0h | Reserved |
12:1 | VBAT_ADC | R | 0h | VBAT ADC reading POR: 0mV (0h) Range: 0mV-5572mV (0h-AF0h) Clamped High Bit Step: 1.99mV |
0 | RESERVED | R | 0h | Reserved |
REG0x32_VSYS_ADC is shown in Figure 8-50 and described in Table 8-42.
Return to the Summary Table.
VSYS ADC
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | VSYS_ADC | ||||||
R-0h | R-0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VSYS_ADC | RESERVED | ||||||
R-0h | R-0h | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:13 | RESERVED | R | 0h | Reserved |
12:1 | VSYS_ADC | R | 0h | VSYS ADC reading POR: 0mV (0h) Range: 0mV-5572mV (0h-AF0h) Clamped High Bit Step: 1.99mV |
0 | RESERVED | R | 0h | Reserved |
REG0x34_TS_ADC is shown in Figure 8-51 and described in Table 8-43.
Return to the Summary Table.
TS ADC
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | TS_ADC | ||||||
R-0h | R-0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TS_ADC | |||||||
R-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:12 | RESERVED | R | 0h | Reserved |
11:0 | TS_ADC | R | 0h | TS ADC reading as TS pin voltage in percentage of bias reference. Valid with TS pin bias reference active. POR: 0%(0h) Range: 0% - 98.3103% (0h-3FFh) Clamped High Bit Step: 0.0961% |
REG0x36_TDIE_ADC is shown in Figure 8-52 and described in Table 8-44.
Return to the Summary Table.
TDIE ADC
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | TDIE_ADC | ||||||
R-0h | R-0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TDIE_ADC | |||||||
R-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:12 | RESERVED | R | 0h | Reserved |
11:0 | TDIE_ADC | R | 0h | TDIE ADC reading Reported in 2 's Complement. POR: 0°C(0h) Format: 2s Complement Range: -40°C - 140°C (FB0h-118h) Clamped Low Clamped High Bit Step: 0.5°C |
REG0x38_Part_Information is shown in Figure 8-53 and described in Table 8-45.
Return to the Summary Table.
Part Information
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PN | DEV_REV | |||||
R-0h | R-0h | R-2h | |||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:6 | RESERVED | R | 0h | Reserved |
5:3 | PN | R | 0h | Device Part number 2h = BQ25628 6h = BQ25629 |
2:0 | DEV_REV | R | 2h | Device Revision |