over operating free-air temperature range (unless otherwise noted)(1) (2)
|
MIN |
MAX |
UNIT |
| VDDS (1) |
Supply voltage |
–0.3 |
4.1 |
V |
|
Voltage on any digital pin(3) |
–0.3 |
VDDS + 0.3, max 4.1 |
V |
| Vin |
Voltage on ADC input |
Voltage scaling enabled |
–0.3 |
VDDS |
V |
| Voltage scaling disabled, internal reference |
–0.3 |
1.49 |
| Voltage scaling disabled, VDDS as reference |
–0.3 |
VDDS / 2.9 |
|
|
|
10 |
dBm |
| Tstg |
Storage temperature |
–40 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime
(2) All voltage values are with respect to ground, unless otherwise noted.
(3) Including analog capable DIOs.