SWRS293 November 2023 CC1312PSIP
PRODUCTION DATA
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Crystal frequency | 48 | MHz | |||
Crystal oscillator start-up time(1) | 200 | µs | |||
48 MHz initial frequency accuracy at 25° | -5 | 2 | 5 | ppm | |
48 MHz frequency stability, temperature drift -40° to 105° | -16 | 18 | ppm | ||
Crystal aging, 5 years | -2 | 2 | ppm | ||
Crystal aging, 10 years | -4 | 2 | ppm | ||
RF Frequency accuracy including internal software compensated temperature drift, excluding aging, -40° to 65°. Based on estimated crystal drift across temperature from the crystal manufacturer's specification | -10 | 10 | ppm |