SWRS225D February 2019 – May 2021 CC3135MOD
PRODUCTION DATA
PARAMETER | TEST CONDITIONS (Mbps) | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Sensitivity (8% PER for 11b rates, 10% PER for 11g/11n rates)(1) |
1 DSSS | –94.5 | dBm | ||
2 DSSS | –92.5 | ||||
11 CCK | –86.5 | ||||
6 OFDM | –89 | ||||
9 OFDM | –88.5 | ||||
18 OFDM | –85 | ||||
36 OFDM | –79 | ||||
54 OFDM | –73 | ||||
MCS7 (GF)(2) | –70 | ||||
Maximum
input level (10% PER) |
802.11b | –2.5 | dBm | ||
802.11g | –8.5 |