SWRS215D April 2019 – May 2021 CC3235S , CC3235SF
PRODUCTION DATA
PARAMETER NUMBER |
MIN | MAX | UNIT | ||
---|---|---|---|---|---|
T2 | tLP | Clock low period | See (2) | System clock | |
T3 | tSRT | SCL/SDA rise time | See (3) | ns | |
T4 | tDH | Data hold time | N/A | ||
T5 | tSFT | SCL/SDA fall time | 3 | ns | |
T6 | tHT | Clock high time | See (2) | System clock | |
T7 | tDS | Data setup time | tLP/2 | System clock | |
T8 | tSCSR | Start condition setup time | 36 | System clock | |
T9 | tSCS | Stop condition setup time | 24 | System clock |