SWRS294D March 2023 – December 2023 CC3300 , CC3301
PRODUCTION DATA
For optimal power consumption, the slow clock can be generated externally by an oscillator or sourced from elsewhere in the system. The external source must meet the requirements listed below. This clock should be fed into the CC330x pin Slow_CLK_IN and should be stable before nReset is deasserted and device is enabled.