SWRS294D March 2023 – December 2023 CC3300 , CC3301
PRODUCTION DATA
PARAMETER | CONDITION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Baud rate | 37.5 | 4364 | kbps | ||
Baud rate accuracy per byte | Receive/Transmit | -2.5 | +1.5 | % | |
Baud rate accuracy per bit | Receive/Transmit | -12.5 | +12.5 | % | |
CTS low to TX_DATA on | 0 | 2 | ms | ||
CTS high to TX_DATA off | Hardware flow control | 1 | Byte | ||
CTS high pulse width | 1 | bit | |||
RTS low to RX_DATA on | 0 | 2 | ms | ||
RTS high to RX_DATA off | Interupt set to 1/4 FIFO | 16 | Byte |