SLAS555B June 2012 – September 2018 CC430F5123 , CC430F5125 , CC430F5143 , CC430F5145 , CC430F5147 , CC430F6147
PRODUCTION DATA.
| PARAMETER | TJ | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| DVCC(PGM/ERASE) | Program or erase supply voltage | 1.8 | 3.6 | V | ||
| IPGM | Average supply current from DVCC during program | 3 | 5 | mA | ||
| IERASE | Average supply current from DVCC during erase | 2 | 6.5 | mA | ||
| IMERASE, IBANK | Average supply current from DVCC during mass erase or bank erase | 2 | 6.5 | mA | ||
| tCPT | Cumulative program time(1) | 16 | ms | |||
| Program and erase endurance | 104 | 105 | cycles | |||
| tRetention | Data retention duration | 25°C | 100 | years | ||
| tWord | Word or byte program time(2) | 64 | 85 | µs | ||
| tBlock, 0 | Block program time for first byte or word(2) | 49 | 65 | µs | ||
| tBlock, 1-(N-1) | Block program time for each additional byte or word, except for last byte or word(2) | 37 | 49 | µs | ||
| tBlock, N | Block program time for last byte or word(2) | 55 | 73 | µs | ||
| tErase | Erase time for segment erase, mass erase, and bank erase when available(2) | 23 | 32 | ms | ||
| fMCLK,MGR | MCLK frequency in marginal read mode
(FCTL4.MGR0 = 1 or FCTL4. MGR1 = 1) |
0 | 1 | MHz | ||