SLAS555B June 2012 – September 2018 CC430F5123 , CC430F5125 , CC430F5143 , CC430F5145 , CC430F5147 , CC430F6147
PRODUCTION DATA.
Figure 6-12 shows the port diagram. Table 6-51 and Table 6-52 summarize the selection of the pin functions.
Figure 6-12 Port P5 (P5.2 to P5.4) Diagram (CC430F614x Only) | PIN NAME (P5.x) | x | FUNCTION | CONTROL BITS OR SIGNALS | ||
|---|---|---|---|---|---|
| P5DIR.x | P5SEL.x | LCDS0 or LCDS1 | |||
| P5.2/S0 | 2 | P5.2 (I/O) | I: 0; O: 1 | 0 | 0 |
| N/A | 0 | 1 | 0 | ||
| DVSS | 1 | 1 | 0 | ||
| S0 | X | X | 1 | ||
| P5.3/S1 | 3 | P5.3 (I/O) | I: 0; O: 1 | 0 | 0 |
| N/A | 0 | 1 | 0 | ||
| DVSS | 1 | 1 | 0 | ||
| S1 | X | X | 1 | ||
| PIN NAME (P5.x) | x | FUNCTION | CONTROL BITS OR SIGNALS | ||
|---|---|---|---|---|---|
| P5DIR.x | P5SEL.x | LCDS23 | |||
| P5.4/S23 | 4 | P5.4 (I/O) | I: 0; O: 1 | 0 | 0 |
| N/A | 0 | 1 | 0 | ||
| DVSS | 1 | 1 | 0 | ||
| S23 | X | X | 1 | ||