SLAS555B June 2012 – September 2018 CC430F5123 , CC430F5125 , CC430F5143 , CC430F5145 , CC430F5147 , CC430F6147
PRODUCTION DATA.
Figure 6-10 and Figure 6-11 show the port diagrams. Table 6-50 summarizes the selection of the pin functions.
Figure 6-10 Port P5 (P5.0) Diagram
Figure 6-11 Port P5 (P5.1) Diagram | PIN NAME (P5.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | |||
|---|---|---|---|---|---|---|
| P5DIR.x | P5SEL.0 | P5SEL.1 | XT1BYPASS | |||
| P5.0/XIN | 0 | P5.0 (I/O) | I: 0; O: 1 | 0 | X | X |
| XIN crystal mode(2) | X | 1 | X | 0 | ||
| XIN bypass mode(2) | X | 1 | X | 1 | ||
| P5.1/XOUT | 1 | P5.1 (I/O) | I: 0; O: 1 | 0 | X | X |
| XOUT crystal mode(3) | X | 1 | X | 0 | ||
| P5.1 (I/O)(3) | X | 1 | X | 1 | ||