SCHS032D November 1998 – July 2021 CD4027B
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| CHARACTERISTIC | TEST CONDITIONS | LIMITS AT INDICATED TEMPERATURES (°C) | UNIT | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| VO (V) |
VIN
(V) |
VDD
(V) |
–55 | –40 | +85 | +125 | +25 | |||||
| MIN | TYP | MAX | ||||||||||
| Quiescent | 0, 5 | 5 | 1 | 1 | 30 | 30 | 0.02 | 1 | μa | |||
| Device | 0, 10 | 10 | 2 | 2 | 60 | 60 | 0.02 | 2 | ||||
| Current | 0, 15 | 15 | 4 | 4 | 120 | 120 | 0.02 | 4 | ||||
| IDD Max. | 0, 20 | 20 | 20 | 20 | 600 | 600 | 0.04 | 20 | ||||
| Output Low (Sink) | 0.4 | 0, 5 | 5 | 0.64 | 0.61 | 0.42 | 0.36 | 0.51 | 1 | mA | ||
| Current | 0.5 | 0, 10 | 10 | 1.6 | 1.5 | 1.1 | 0.9 | 1.3 | 2.6 | |||
| IOL Min. | 1.5 | 0, 15 | 15 | 4.2 | 4 | 2.8 | 2.4 | 3.4 | 6.8 | |||
| Output High | 4.6 | 0, 5 | 5 | –0.64 | –0.61 | –0.42 | –0.36 | –0.51 | –1 | mA | ||
| (Source) | 2.5 | 0, 5 | 5 | –2 | –1.8 | –1.3 | –1.15 | –1.6 | –3.2 | |||
| Current | 9.5 | 0, 10 | 10 | –1.6 | –1.5 | –1.1 | –0.9 | –1.3 | –2.6 | |||
| IOH Min. | 13.5 | 0, 15 | 15 | – 4.2 | –4 | –2.8 | –2.4 | –3.4 | –6.8 | |||
| Output Voltage | 0, 5 | 5 | 0.05 | 0 | 0.05 | V | ||||||
| Low-Level | 0, 10 | 10 | 0.05 | 0 | 0.05 | |||||||
| VOL Max. | 0, 15 | 15 | 0.05 | 0 | 0.05 | |||||||
| Output Voltage | 0, 5 | 5 | 4.95 | 4.95 | 5 | V | ||||||
| High-Level | 0, 10 | 10 | 9.95 | 9.95 | 10 | |||||||
| VOH Min. | 0, 15 | 15 | 14.95 | 14.95 | 15 | |||||||
| Input Low | 0,5, 4.5 | 5 | 1.5 | 1.5 | V | |||||||
| Voltage | 1, 9 | 10 | 3 | 3 | ||||||||
| VIL Max. | 1.5, 13.5 | 15 | 4 | 4 | ||||||||
| Input High | 0.5, 4.5 | 5 | 3.5 | 3.5 | V | |||||||
| Voltage | 1, 9 | 10 | 7 | 7 | ||||||||
| VIH Min. | 1.5, 13.5 | 15 | 11 | 11 | ||||||||
| Input Current, VIH Max. | 0, 18 | 18 | ±0.1 | ±0.1 | ±1 | ±1 | ±10–5 | ±0.1 | μA | |||