SCHS122O November   1997  – January 2026 CD54HC4051 , CD54HC4052 , CD54HC4053 , CD54HCT4051 , CD74HC4051 , CD74HC4052 , CD74HC4053 , CD74HCT4051 , CD74HCT4052 , CD74HCT4053

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Thermal Information
    4. 5.4  Recommended Operating Conditions
    5. 5.5  Electrical Characteristics: HC Devices
    6. 5.6  Electrical Characteristics: HCT Devices
    7. 5.7  Switching Characteristics, VCC = 5V
    8. 5.8  Switching Characteristics, CL = 50pF
    9. 5.9  Analog Channel Specifications
    10. 5.10 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • J|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The CDx4HC405x and CDx4HCT405x device is a digitally controlled analog switch that uses silicon gate CMOS technology to achieve operating speeds similar to LSTTL with the low-power consumption of standard CMOS integrated circuits.

This analog multiplexer and demultiplexer controls analog voltages that may vary across the voltage supply range (for example, VCC to VEE). It is a bidirectional switch that allows any analog input to be used as an output and vice versa. The switch has low ON resistance and low OFF leakages. In addition, this device has an enable control that, when high, disables all switches to their OFF state.

Device Information
PART NUMBER TA PACKAGE(1) PACKAGE SIZE(2)
CD54HCx405x -55°C to 125°C J (CDIP, 16) 19.56mm × 6.92mm
CD74HCx405x N (PDIP, 16) 19.30mm × 6.35mm
D (SOIC, 16) 9.9mm × 3.9mm
NS (SOP, 16) 10.3mm × 5.3mm
PW (TSSOP, 16) 5mm × 4.4mm
For more information, see Section 11.
The package size (length × width) is a nominal value and includes pins, where applicable.
CD54HC4051 CD74HC4051 CD54HCT4051 CD74HCT4051 CD54HC4052 CD74HC4052 CD54HCT4052 CD74HCT4052 CD54HC4053 CD74HC4053 CD54HCT4053 CD74HCT4053 Functional Diagram of HCT4051 Functional Diagram of HCT4051