SCHS183E November 1998 – October 2022 CD54HC374 , CD54HC574 , CD54HCT374 , CD54HCT574 , CD74HC374 , CD74HC574 , CD74HCT374 , CD74HCT574
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The ’HC374, ’HCT374, ’HC574, and ’HCT574 are octal D-type flip-flops with 3-state outputs and the capability to drive 15 LSTTL loads. The eight edge-triggered flip-flops enter data into their registers on the LOW to HIGH transition of clock (CP). The output enable (OE) controls the 3-state outputs and is independent of the register operation. When OE is HIGH, the outputs are in the high-impedance state. The 374 and 574 are identical in function and differ only in their pinout arrangements.
| PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
|---|---|---|
| CD54HC374F3A | CDIP (20) | 26.92 mm × 6.92 mm |
| CD54HC574F | CDIP (20) | 26.92 mm × 6.92 mm |
| CD54HCT374F3A | CDIP (20) | 26.92 mm × 6.92 mm |
| CD54HCT574F | CDIP (20) | 26.92 mm × 6.92 mm |
| CD74HC374M | SOIC (20) | 12.80 mm × 7.50 mm |
| CD74HC574M | SOIC (20) | 12.80 mm × 7.50 mm |
| CD74HCT374M | SOIC (20) | 12.80 mm × 7.50 mm |
| CD74HCT574M | SOIC (20) | 12.80 mm × 7.50 mm |
| CD74HC374E | PDIP (20) | 25.40 mm × 6.35 mm |
| CD74HC574E | PDIP (20) | 25.40 mm × 6.35 mm |
| CD74HCT374E | PDIP (20) | 25.40 mm × 6.35 mm |
| CD74HCT574E | PDIP (20) | 25.40 mm × 6.35 mm |
| CD74HCT574PWR | TSSOP (20) | 6.50 mm × 4.40 mm |
Functional Diagram