SCHS183E November 1998 – October 2022 CD54HC374 , CD54HC574 , CD54HCT374 , CD54HCT574 , CD74HC374 , CD74HC574 , CD74HCT374 , CD74HCT574
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage range | HC types | 2 | 6 | V |
| HCT types | 4.5 | 5.5 | |||
| VI, VO | DC input or output voltage | 0 | VCC | V | |
| Input rise and fall time | 2 V | 1000 | ns | ||
| 4.5 V | 500 | ||||
| 6 V | 400 | ||||
| TA | Temperature range | –55 | 125 | ℃ | |