SCHS183E November 1998 – October 2022 CD54HC374 , CD54HC574 , CD54HCT374 , CD54HCT574 , CD74HC374 , CD74HC574 , CD74HCT374 , CD74HCT574
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | VCC (V) | 25℃ | –40℃ to 85℃ | –55℃ to 125℃ | UNIT | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||
| HC TYPES | ||||||||||||
| fMAX | Maximum clock frequency | 2 | 6 | 5 | 4 | MHz | ||||||
| 4.5 | 30 | 25 | 20 | |||||||||
| 6 | 35 | 29 | 23 | |||||||||
| tW | Clock pulse width | 2 | 80 | 100 | 120 | ns | ||||||
| 4.5 | 16 | 20 | 24 | |||||||||
| 6 | 14 | 17 | 20 | |||||||||
| tSU | Setup time data to clock | 2 | 60 | 75 | 90 | ns | ||||||
| 4.5 | 12 | 15 | 18 | |||||||||
| 6 | 10 | 13 | 15 | |||||||||
| tH | Hold time data to clock | 2 | 5 | 5 | 5 | ns | ||||||
| 4.5 | 5 | 5 | 5 | |||||||||
| 6 | 5 | 5 | 5 | |||||||||
| HCT TYPES | ||||||||||||
| fMAX | Maximum clock frequency | 4.5 | 30 | 25 | 20 | MHz | ||||||
| tW | Clock pulse width | 4.5 | 16 | 20 | 24 | ns | ||||||
| tSU | Setup time data to clock | 4.5 | 12 | 15 | 18 | ns | ||||||
| tH | Hold time data to clock | 4.5 | 5 | 5 | 5 | ns | ||||||