SCLS569C January 2004 – April 2024 CD74HCT4051-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
CL includes probe and test-fixture capacitance.
Waveform 1 is for an output with internal conditions such that the output is low, except when disabled by the output control.
Waveform 2 is for an output with internal conditions such that the output is high, except when disabled by the output control.
Phase relationships between waveforms were chosen arbitrarily. All input pulses are supplied by generators having the following characteristics: PRR ≤ 1MHz, ZO = 50Ω, tr = 6ns, tf = 6ns.
For clock inputs, fMAX is measured with the input duty cycle at 50%.
The outputs are measured one at a time, with one input transition per measurement.
tPLZ and tPHZ are the same as tdis.
tPZL AND tPZH are the same as ten.
tPLH and tPHL are the same as tpd.
Figure 6-3 Frequency Response Test Circuit
Figure 6-5 ¼Sine-Wave Distortion Test Circuit
Figure 6-4 Crosstalk Between Two Switches Test Circuit
Figure 6-6 Control to Switch Feedthrough Noise Test Circuit
Figure 6-7 Switch
OFF Signal Feedthrough
Figure 6-8 Switch
ON/OFF Propagation Delay Test Circuit
Figure 6-9 Switch In
to Switch Out Propagation Delay Test Circuit