SCLS569C January 2004 – April 2024 CD74HCT4051-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
CD74HCT4051-Q1 | |||||||||||
rON ON resistance |
IO = 1mA VI=VIH or VIL |
VIS = VCC or VEE | 0 | 4.5 | 25°C | 70 | 160 | Ω | |||
–40°C to +125°C | 240 | ||||||||||
-4.5 | 4.5 | 25°C | 40 | 120 | |||||||
–40°C to +125°C | 180 | ||||||||||
VIS = VCC to VEE | 0 | 4.5 | 25°C | 90 | 180 | Ω | |||||
–40°C to +125°C | 270 | ||||||||||
-4.5 | 4.5 | 25°C | 45 | 130 | |||||||
–40°C to +125°C | 195 | ||||||||||
ΔrON Maximum ON resistance between any two channels |
Between any two channels | 0 | 4.5 | 25°C | 10 | Ω |
|||||
-4.5 | 4.5 | 25°C | 5 | ||||||||
IIZ Switch ON/OFF leakage current |
For switch OFF: When VIS = VCC, VOS = VEE; When VIS = VEE, VOS = VCC, For switch ON: All applicable combinations of VIS and VOS voltage levels VI = VIH or VIL |
0 | 6 | 25°C |
±0.2 | µA | |||||
–40°C to 125°C | ±2 | ||||||||||
-5 | 5 | 25°C |
±0.4 | ||||||||
–40°C to 125°C | ±4 | ||||||||||
IIL Control input leakage current |
VI = VCC or GND | 5.5 | 25°C |
±0.1 | µA | ||||||
–40°C to 125°C | ±1 | ||||||||||
Quiescent Device Current, ICC Max |
IO = 0 VIS = VCC or GND |
When VIS = VEE, VOS = VCC | 0 | 6 | 25°C |
12 | µA | ||||
–40°C to 125°C | 160 | ||||||||||
When VIS = VCC, VOS = VEE | -5 | 5 | 25°C |
32 | |||||||
–40°C to 125°C | 320 | ||||||||||
Quiescent Device Current, ΔICC Max(1) |
Per input pin: 1 unit load, VIN = VCC - 2.1V |
4.5V to 5.5V | 25°C |
100 | 360 | µA | |||||
–40°C to 125°C | 490 |