SCLS569C January 2004 – April 2024 CD74HCT4051-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Parameter | Test Conditions | VEE (V) | VCC (V) | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
CI Switch input capacitance |
5 | pF | |||||||
CCOM Common output capacitance |
25 | pF | |||||||
fMAX(2) Minimum switch frequency response at –3 dB(1) |
-2.25 | 2.25 | 145 | MHz | |||||
-4.5 | 4.5 | 180 | |||||||
THD Sine-wave distortion |
-2.25 | 2.25 | 0.035 | % | |||||
-4.5 | 4.5 | 0.018 | |||||||
Switch OFF signal(2) feedthrough(3) | -2.25 | 2.25 | -73 | dB | |||||
-4.5 | 4.5 | -75 |