SCAS847J July 2007 – June 2025 CDCE925 , CDCEL925
PRODUCTION DATA
The CDCEx925 device is an easy-to-use high-performance, programmable CMOS clock synthesizer that can be used as a crystal buffer or clock synthesizer with separate output supply pin. The CDCEx925 features an on-chip loop filter and Spread-spectrum modulation. Programming can be done through SPI, pin-mode, or using on-chip EEPROM. This section shows some examples of using CDCEx925 in various applications.