SCAS847J July 2007 – June 2025 CDCE925 , CDCEL925
PRODUCTION DATA
When the CDCEx925 is in crystal oscillator or in VCXO configuration, the internal capacitors require different internal capacitance. The following steps are recommended to switch to VCXO mode when the configuration for the on-chip capacitor is still set for XO mode. To center the output frequency to 0 ppm: