SCAS891A February 2010 – May 2025 CDCE949-Q1
PRODUCTION DATA
| OFFSET(1) | Bit(2) | Acronym | Default(3) | DESCRIPTION | |||
|---|---|---|---|---|---|---|---|
| 00h | 7 | E_EL | xb | Device Identification (read only): 1 is CDCE949 (3.3V), 0 is CDCEL949 (1.8V) | |||
| 6:4 | RID | Xb | Revision Identification Number (read only) | ||||
| 3:0 | VID | 1h | Vendor Identification Number (read only) | ||||
| 01h | 7 | – | 0b | Reserved - always write 0 | |||
| 6 | EEPIP | 0b | EEPROM Programming Status(4): (read only) | 0 – EEPROM programming is
completed 1 – EEPROM is in programming mode |
|||
| 5 | EELOCK | 0b | Permanently Lock EEPROM Data(5): | 0 – EEPROM is not locked 1 – EEPROM is permanently locked |
|||
| 4 | PWDN | 0b | Device power down
(overwrites S0/S1/S2 setting; configuration register settings are
unchanged) Note: PWDN cannot be set to 1 in the EEPROM. |
||||
| 0 – device active
(all PLLs and all outputs are enabled) 1 – device power down (all PLLs in power down and all outputs in 3-State) |
|||||||
| 3:2 | INCLK | 00b | Input clock selection: | 00 – X-tal 01 – VCXO |
10 – LVCMOS 11 – reserved |
||
| 1:0 | I2C_ADR | 00b | Programmable Address Bits A0 and A1 of the Target Receiver Address | ||||
| 02h | 7 | M1 | 1b | Clock source selection for output Y1: | 0 – input clock 1 – PLL1 clock |
||
| 6 | SPICON | 0b | Operation mode selection for pin 22/23(6) | ||||
| 0 – serial programming
interface SDA (pin 23) and SCL (pin 22) 1 – control pins S1 (pin 23) and S2 (pin 22) |
|||||||
| 5:4 | Y1_ST1 | 11b | Y1-State0/1 Definition (applies to Y1_ST1 and Y1_ST0) | ||||
| 3:2 | Y1_ST0 | 01b | 00 – device power down (all
PLLs in power down and all outputs in 3-state) 01 – Y1 disabled to 3-state 10 – Y1 disabled to low 11 – Y1 enabled (normal operation) |
||||
| 1:0 | Pdiv1 [9:8] | 001h | 10-Bit Y1-Output-Divider Pdiv1: | 0 – divider
reset and stand-by 1-to-1023 – divider value |
|||
| 03h | 7:0 | Pdiv1 [7:0] | |||||
| 04h | 7 | Y1_7 | 0b | Y1_x State Selection(7) | |||
| 6 | Y1_6 | 0b | 0 – State0
(predefined by Y1-State0 Definition [Y1_ST0]) 1 – State1 (predefined by Y1-State1 Definition [Y1_ST1]) |
||||
| 5 | Y1_5 | 0b | |||||
| 4 | Y1_4 | 0b | |||||
| 3 | Y1_3 | 0b | |||||
| 2 | Y1_2 | 0b | |||||
| 1 | Y1_1 | 1b | |||||
| 0 | Y1_0 | 0b | |||||
| 05h | 7:3 | XCSEL | 0Ah | Crystal load capacitor selection(8): | 00h → 0pF 01h → 1pF 02h → 2pF 14h-to-1Fh → 20pF |
![]() |
|
| 2:0 | — | 0b | Reserved - do not write others than 0 | ||||
| 06h | 7:1 | BCOUNT | 50h | 7-Bit Byte Count (Defines the number of Bytes which is sent from this device at the next Block Read transfer; all bytes must be read out to correctly finish the read cycle.) | |||
| 0 | EEWRITE | 0b | Initiate EEPROM Write Cycle(4)(9) | ||||
| 0 – no EEPROM write cycle 1 – start EEPROM write cycle (internal configuration register is saved to the EEPROM) |
|||||||
| 07h-0Fh | — | — | 0h | Reserved – do not write others than 0 | |||